Design Files
1 design file
-
Models
nx3l4357 IBIS model
The NX3L4357 is a low-ohmic single-pole triple-throw analog switch suitable for use as an analog or digital 3:1 multiplexer/demultiplexer. It has two digital select inputs (S0 and S1), one digital enable input (E), three independent inputs/outputs (Y0, Y1 and Y2) and a common input/output (Z). The device features a broadcast mode, when S0 and S1 are both high the signal applied to pin Z is passed to Y0, Y1 and Y2.
Schmitt trigger action at the digital inputs makes the circuit tolerant to slower input rise and fall times. Low threshold digital inputs allows this device to be driven by 1.8 V logic levels in 3.3 V applications without significant increase in supply current ICC. This makes it possible for the NX3L4357 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation. The NX3L4357 allows signals with amplitude up to VCC to be transmitted from Z to Yn or Yn to Z. Its low ON resistance (0.5 Ω) and flatness (0.13 Ω) ensures minimal attenuation and distortion of transmitted signals.
Select a section:
Part numbers include: NX3L4357GM.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
2 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.