NX3V1T66
Low-ohmic single-pole single-throw analog switch
The NX3V1T66 is a low-ohmic single-pole single-throw analog switch. It has two input/output terminals (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.
Schmitt trigger action at the enable input (E) makes the circuit tolerant to slower input rise and fall times. A low input voltage threshold allows pin E to be driven by lower level logic signals without a significant increase in supply current ICC. This makes it possible for the NX3V1T66 to switch 4.3 V signals with a 1.8 V digital controller, eliminating the need for logic level translation.
The NX3V1T66 allows signals with amplitude up to VCC to be transmitted from Y to Z or from Z to Y. Its ultra-low ON resistance (0.3 Ω) and flatness (0.1 Ω) ensures minimal attenuation and distortion of transmitted signals.


| Type number | Package | Nr of pins | Package name | Product status | VCC(V) | Family | Configuration | RON(Ohm) | RON(FLAT)(Ohm) | f(-3dB)(MHz) | THD(%) | Xtalk(dB) | Power dissipation considerations | Logic switching levels | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX3V1T66GM | SOT886 (XSON6) | 6 | XSON6 | Production | 1.4 - 4.3 | NX3 | SPST-NO | 0.45 | 0.2 | 25 | 0.01 | -90 | ultra low | CMOS/LVTTL | single-pole, single-throw analog switch | -40~125 |
| NX3V1T66GW | SOT353 | 5 | SOT353 | Production | 1.4 - 4.3 | NX3 | SPST-NO | 0.45 | 0.2 | 25 | 0.01 | -90 | ultra low | CMOS/LVTTL | single-pole, single-throw analog switch | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NX3V1T66GM | NX3V1T66GM,115 | 9352 854 19115 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking |
| NX3V1T66GM | NX3V1T66GM,132 | 9352 854 19132 | Volume production | SOT886 (XSON6) | Tape reel smd | null |
| NX3V1T66GW | NX3V1T66GW,125 | 9352 875 71125 | Volume production | SOT353 | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NX3V1T66GM | NX3V1T66GM,115 | NX3V1T66GM | Always Pb-free | 1 | 1 | ||||
| NX3V1T66GM | NX3V1T66GM,132 | NX3V1T66GM | Always Pb-free | 1 | 1 | ||||
| NX3V1T66GW | NX3V1T66GW,125 | NX3V1T66GW | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NX3V1T66 | Low-ohmic single-pole single-throw analog switch | Data sheet | 2011-11-03 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| nx3v1t66 | nx3v1t66 IBIS model | IBIS model | ibs | 2013-04-10 |
| 75016613 | Low-Ohmic switches RON value of 0.75 Ω, 0.45 Ω; NXP’s low-Ohmic switches, the NX3 family | Leaflet | 2008-08-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| NX3V1T66GW | 9352 875 71125 | NX3V1T66GW,125 | JAPAN | CHIP ONE STOP | 3,100 | 05/22/2013 | Not available | ||
| NA | DIGI-KEY CORPORATION | 1,849 | 5/22/2013 | ||||||
| JAPAN | CHIP ONE STOP | 100 | 05/22/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 22/05/2013 | |||||
| NX3V1T66GM | 9352 854 19115 | NX3V1T66GM,115 | JAPAN | CHIP ONE STOP | 5,100 | 05/22/2013 | |||
| JAPAN | CHIP ONE STOP | 100 | 05/22/2013 | ||||||
| ASIA | Element 14 | 96 | 1 | 22/05/2013 | |||||
| NX3V1T66GM | 9352 854 19132 | NX3V1T66GM,132 | ASIA | Element 14 | 96 | 1 | 22/05/2013 | Not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us