Comprehensive range of interface logic

With high impedance inputs and low impedance outputs buffers are used to interface between lower drive outputs and higher loads to improve signal integrity.

Go to the parametric search
Parametric search

New and updated products

74LVT16244BBX

3.3 V 16-bit buffer/driver; 3-state

74LVC16244ABX

16-bit buffer/line driver; 5 V input/output tolerant; 3-state



Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improved current drive and voltage level of signals
  • Improved signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • 3-stage output options
  • Overvoltage tolerant options
  • Registered options
  • AEC Q100 grade 1

Key applications

  • Noise cancellation
  • Dispaly clusters
  • Infotainment
  • Vision Control
  • Battery Management

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

NXP's buffer options include inverting and non-inverting variants of bit width ranging from single bit to 32-bit. Buffers are available in all logic families providing options from 0.8 V to 15 V, for use in applications such as automotive clusters which display information such as status of vehicle systems and drive conditions including gauges and indicators for parameters like, speed, engine temp, oil pressure and fuel level etc. Buffers are also used to interface between signals from sensors and embedded processor.

Buffers are available in standard logic and innovative PicoGate packages. Smaller leadless MicroPak and DQFN packages are available for PCB space saving. NXP's automotive buffers are fully specified from -40°C to 125°C, and are qualified per AEC Q100 grade 1.

Products

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.