74ABT240
Octal inverting buffer (3-State)
The 74ABT240 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT240 device is an octal inverting buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT240D | 74ABT240D,602 | 9350 535 80602 | Volume production | SOT163-1 (SO20) | Tube (Signetics) | Standard Marking | |
| 74ABT240D | 74ABT240D,623 | 9350 535 80623 | Volume production | SOT163-1 (SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT240DB | 74ABT240DB,112 | 9350 663 80112 | Volume production | SOT339-1 (SSOP20) | Tube | Standard Marking | |
| 74ABT240DB | 74ABT240DB,118 | 9350 663 80118 | Volume production | SOT339-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT240N | 74ABT240N,602 | 9350 535 90602 | Volume production | SOT146-1 (DIP20) | Tube (Signetics) | Standard Marking | |
| 74ABT240PW | 74ABT240PW,112 | 9351 764 40112 | Volume production | SOT360-1 (TSSOP20) | Tube | Standard Marking | |
| 74ABT240PW | 74ABT240PW,118 | 9351 764 40118 | Volume production | SOT360-1 (TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | Package name | Nr of pins | Family | Description | VCC(V) | Logic switching levels | Output drive capability(mA) | tpd(ns) | fmax(MHz) | Power dissipation considerations | Tamb(Cel) | Nr of bits |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT240D | SOT163-1 (SO20) | SO20 | 20 | ABT | octal inverter/line driver (3-state) | 4.5 - 5.5 | TTL | -32 / +64 | 3.5 | 100 | Medium | -40~85 | 8 |
| 74ABT240DB | SOT339-1 (SSOP20) | SSOP20 | 20 | ABT | octal inverter/line driver (3-state) | 4.5 - 5.5 | TTL | -32 / +64 | 3.5 | 100 | Medium | -40~85 | 8 |
| 74ABT240N | SOT146-1 (DIP20) | DIP20 | 20 | ABT | octal inverter/line driver (3-state) | 4.5 - 5.5 | TTL | -32 / +64 | 3.5 | 100 | Medium | -40~85 | 8 |
| 74ABT240PW | SOT360-1 (TSSOP20) | TSSOP20 | 20 | ABT | octal inverter/line driver (3-state) | 4.5 - 5.5 | TTL | -32 / +64 | 3.5 | 100 | Medium | -40~85 | 8 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT240D | 74ABT240D,602 | 74ABT240D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT240D | 74ABT240D,623 | 74ABT240D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT240DB | 74ABT240DB,112 | 74ABT240DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT240DB | 74ABT240DB,118 | 74ABT240DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT240N | 74ABT240N,602 | 74ABT240N | Always Pb-free | 1.33 | 7.518796992481203E8 | NA | NA | ||
| 74ABT240PW | 74ABT240PW,112 | 74ABT240PW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT240PW | 74ABT240PW,118 | 74ABT240PW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Octal inverting buffer (3-State) (v.1.0) | 1996-09-10 | |
| Application note | Test Fixtures for High Speed Logic (v.2.0) | 1998-04-02 | |
| Other type | Functional selection guide ABT family (v.2.0) | 2004-08-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us