74AUP1G125
Low-power buffer/line driver; 3-state
The 74AUP1G125 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families. Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
The 74AUP1G125 provides the single non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (OE).
A HIGH level at pin OE causes the output to assume a high-impedance OFF-state. This device has the input-disable feature, which allows floating input signals. The inputs are disabled when OE is HIGH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | 74AUP1G125GF,132 | 9352 811 21132 | Volume production | SOT891 (XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G125GM | 74AUP1G125GM,115 | 9352 790 55115 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G125GM | 74AUP1G125GM,132 | 9352 790 55132 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G125GN | 74AUP1G125GN,132 | 9352 917 22132 | Volume production | SOT1115 (XSON6) | Standard Marking | ||
| 74AUP1G125GS | 74AUP1G125GS,132 | 9352 928 46132 | Volume production | SOT1202 (XSON6) | Standard Marking | ||
| 74AUP1G125GW | 74AUP1G125GW,125 | 9352 790 54125 | Volume production | SOT353-1 (TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Package | Package name | Nr of pins | Family | Description | VCC(V) | Logic switching levels | Output drive capability(mA) | tpd(ns) | fmax(MHz) | Power dissipation considerations | Tamb(Cel) | Nr of bits |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | SOT891 (XSON6) | XSON6 | 6 | AUP | single buffer/line driver (3-state) | 1.1 - 3.6 | CMOS | +/- 1.9 | 7.9 | 70 | Ultra Low | -40~125 | 1 |
| 74AUP1G125GM | SOT886 (XSON6) | XSON6 | 6 | AUP | single buffer/line driver (3-state) | 1.1 - 3.6 | CMOS | +/- 1.9 | 7.9 | 70 | Ultra Low | -40~125 | 1 |
| 74AUP1G125GN | SOT1115 (XSON6) | XSON6 | 6 | AUP | single buffer/line driver (3-state) | 1.1 - 3.6 | CMOS | +/- 1.9 | 7.9 | 70 | Ultra Low | -40~125 | 1 |
| 74AUP1G125GS | SOT1202 (XSON6) | XSON6 | 6 | AUP | single buffer/line driver (3-state) | 1.1 - 3.6 | CMOS | +/- 1.9 | 7.9 | 70 | Ultra Low | -40~125 | 1 |
| 74AUP1G125GW | SOT353-1 (TSSOP5) | TSSOP5 | 5 | AUP | single buffer/line driver (3-state) | 1.1 - 3.6 | CMOS | +/- 1.9 | 7.9 | 70 | Ultra Low | -40~125 | 1 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G125GF | 74AUP1G125GF,132 | 74AUP1G125GF | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G125GM | 74AUP1G125GM,115 | 74AUP1G125GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G125GM | 74AUP1G125GM,132 | 74AUP1G125GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G125GN | 74AUP1G125GN,132 | 74AUP1G125GN | Always Pb-free | 1 | 1 | ||||
| 74AUP1G125GS | 74AUP1G125GS,132 | 74AUP1G125GS | Always Pb-free | 1 | 1 | ||||
| 74AUP1G125GW | 74AUP1G125GW,125 | 74AUP1G125GW | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low-power buffer/line driver; 3-state (v.3.0) | 2010-09-01 | |
| Application note | PicoGate Logic footprints (v.2.0) | 2002-10-30 | |
| Application note | Pin FMEA for AUP family (v.1.0) | 2011-05-06 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us