74AHC2G126DC
Dual buffer/line driver; 3-state
The 74AHC2G126 and 74AHCT2G126 are high-speed Si-gate CMOS devices. They provide a dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (nOE). A LOW at nOE causes the output to assume a high-impedance OFF-state.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
Advanced High-speed CMOS AHC(T)
Dual buffer/line driver; 3-state
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | SOT765-1 (VSSOP8) | 8 | VSSOP8 | Production | 3.4 | 2.0 - 5.5 | AHC(T) | 2 | low | CMOS | +/- 8 | 60 | dual buffer/line driver (3-state) | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 | 9352 751 34125 | Volume production | SOT765-1 (VSSOP8) | Reel Pack, Reverse, Reverse | A26 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT765-1 | VSSOP8 | plastic very thin shrink small outline package; 8 leads; body width 2.3 mm | MO-187 (JEDEC); | 2002-06-07 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 | 74AHC2G126DC | week 1, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74AHC_AHCT2G126 | Dual buffer/line driver; 3-state | Data sheet | 2013-05-06 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN11106 | Pin FMEA for AHC/AHCT family | Application note | 2011-11-04 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| ahc2g126 | ahc2g126 IBIS model | IBIS model | ibs | 2013-04-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us