74ALVT162827DGG
20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)

20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)
The 74ALVT162827 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive. It is designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility to 5 V.
The 74ALVT162827 20-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NOR Output Enables (nOE1, nOE2) for maximum control flexibility.
The 74ALVT162827 is designed with 30 Ω series resistance in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters.
Advanced Low-Voltage BiCMOS Technology (ALVT)
20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State)
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVT162827DGG | SOT364-1 (TSSOP56) | 56 | TSSOP56 | Production | 2.2 | 2.3 - 3.6 | ALVT | 20 | medium | LVTTL | +/- 12 | 75 | 20-bit buffer/line driver with bus hold and 30 Ohm termination resistors (3-state) | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ALVT162827DGG | 74ALVT162827DGG,11 | 9352 100 70112 | Volume production | SOT364-1 (TSSOP56) | Tube | ALVT162827 |
| 74ALVT162827DGG | 74ALVT162827DGG:11 | 9352 100 70118 | Volume production | SOT364-1 (TSSOP56) | Reel Pack, SMD, 13" | ALVT162827 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT364-1 | TSSOP56 | plastic thin shrink small outline package; 56 leads; body width 6.1 mm | MO-153 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVT162827DGG | 74ALVT162827DGG,11 | 74ALVT162827DGG | week 2, 2006 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ALVT162827DGG | 74ALVT162827DGG:11 | 74ALVT162827DGG | week 2, 2006 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ALVT162827 | 20-bit buffer/line driver, non-inverting,with 30Ohm termination resistors (3-State) | Data sheet | 1998-02-13 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN240 | Interfacing 3 Volt and 5 Volt Applications | Application note | 1995-09-15 | |
| AN243 | LVT (Low Voltage Technology) and ALVT (Advanced LVT) | Application note | 1998-01-01 | |
| AN246 | Transmission Lines and Terminations with Philips Advanced Logic Families | Application note | 1998-02-01 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| alvt162827 | alvt162827 IBIS model | IBIS model | ibs | 2013-04-07 |
| alvt16 | alvt16 Spice model | SPICE model | zip | 2013-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us