Inverting and non-inverting buffers

With high impedance inputs and low impedance outputs buffers are used to interface between lower drive outputs and higher loads to improve signal integrity.

New and updated products

74AUP3G07GD

Low-power triple buffer with open-drain output

74AUP3G07DC

Low-power triple buffer with open-drain output



Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improved current drive and voltage level of signals
  • Improved signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • TTL input options
  • 3-state output options
  • Overvoltage tolerant options
  • Registered options

Key applications

  • LCD TV
  • Cell phones
  • Industrial monitoring
  • STB

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

NXP's buffer options include inverting and non-inverting variants of bit width ranging from single bit to 32-bit. Buffers are available in all logic families providing options from 0.8 V to 15 V.

Buffers are available in standard logic and innovative PicoGate packages. Smaller leadless MicroPak and DQFN packages are available for PCB space saving. NXP's buffers are fully specified from -40 °C to 125 °C.

Products

The Logic Tech Zone is NXP Semiconductor's dedicated community website and the online destination for designers evaluating and using NXP Logic and Smart Analog products. The Logic Tech Zone contains the latest information including design resources, training materials, marketing campaigns, and more.

Visit Logic Tech Zone


DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.