| 74CBTLV16211 Series | 24-bit bus switch | |
|
| 74CBTLV1G125 Series | Single bus switch | |
|
| 74CBTLV3125 Series | 4-bit bus switch | |
|
| 74CBTLV3126 Series | 4-bit bus switch | |
|
| 74CBTLV3244 Series | 8-bit bus switch with 4-bit output enables | |
|
| 74CBTLV3245 Series | 8-bit bus switch with output enable | |
| 74CBTLV3245PW | Dual retriggerable monostable multivibrator with reset | | | 74CBTLV3245BQ | Dual retriggerable monostable multivibrator with reset | | | 74CBTLV3245DS | Dual retriggerable monostable multivibrator with reset | |
|
| 74CBTLV3384 Series | 10-bit bus switch with 5-bit output enables | |
|
| 74CBTLV3861 Series | 10-bit bus switch with output enable | |
|
| 74CBTLVD3861 Series | 10-bit level-shifting bus switch with output enable | |
|
| CBT16210 Series | 20-bit bus switch with 10-bit output enables | |
| CBT16210DL | 20-bit bus switch with 10-bit output enables | | | CBT16210DGG | 20-bit bus switch with 10-bit output enables | |
|
| CBT16211 Series | 24-bit bus switch with 12-bit output enables | |
| CBT16211DL | 24-bit bus switch with 12-bit output enables | | | CBT16211DGG | 24-bit bus switch with 12-bit output enables | |
|
| CBT16212 Series | 24-bit bus exchange switch with 12-bit output enables | |
| CBT16212DGG | 24-bit bus exchange switch with 12-bit output enables | | | CBT16212DL | 24-bit bus exchange switch with 12-bit output enables | |
|
| CBT3125 Series | Quadruple FET bus switch | |
|
| CBT3126 Series | Quad FET bus switch | |
|
| CBT3244A Series | Octal bus switch with quad output enables | |
| CBT3244ABQ | Octal bus switch with quad output enables | | | CBT3244AD | Octal bus switch with quad output enables | | | CBT3244ADS | Octal bus switch with quad output enables | | | CBT3244ADB | Octal bus switch with quad output enables | | | CBT3244APW | Octal bus switch with quad output enables | |
|
| CBT3245A Series | Octal bus switch | |
|
| CBT3253A Series | Dual 1-of-4 FET multiplexer/demultiplexer | |
| CBT3253ADS | Dual 1-of-4 FET multiplexer/demultiplexer | | | CBT3253AD | Dual 1-of-4 FET multiplexer/demultiplexer | | | CBT3253ADB | Dual 1-of-4 FET multiplexer/demultiplexer | | | CBT3253APW | Dual 1-of-4 FET multiplexer/demultiplexer | |
|
| CBT3306 Series | Dual bus switch | |
|
| CBT3384 Series | 10-bit bus switch with 5-bit output enables | |
| CBT3384PW | 10-bit bus switch with 5-bit output enables | | | CBT3384D | 10-bit bus switch with 5-bit output enables | | | CBT3384DB | 10-bit bus switch with 5-bit output enables | | | CBT3384DK | 10-bit bus switch with 5-bit output enables | |
|
| CBT3861 Series | 10-bit bus switch with output enable | |
| CBT3861DK | 10-bit bus switch with output enable | | | CBT3861BQ | 10-bit bus switch with output enable | | | CBT3861PW | 10-bit bus switch with output enable | |
|
| CBTD16210 Series | 20-bit level shifting bus switch with 10-bit output enables | |
| CBTD16210DGG | 20-bit level shifting bus switch with 10-bit output enables | | | CBTD16210DL | 20-bit level shifting bus switch with 10-bit output enables | |
|
| CBTD16211 Series | 24-bit level shifting bus exchange switch with 12-bit output enables | |
| CBTD16211DL | 24-bit level shifting bus exchange switch with 12-bit output enables | | | CBTD16211DGG | 24-bit level shifting bus exchange switch with 12-bit output enables | |
|
| CBTD3306 Series | Dual bus switch with level shifting | |
|
| CBTD3384 Series | 10-bit level shifting bus switch with 5-bit output enables | |
| CBTD3384D | 10-bit level shifting bus switch with 5-bit output enables | | | CBTD3384DK | 10-bit level shifting bus switch with 5-bit output enables | | | CBTD3384PW | 10-bit level shifting bus switch with 5-bit output enables | | | CBTD3384DB | 10-bit level shifting bus switch with 5-bit output enables | |
|
| CBTD3861 Series | 10-bit level shifting bus switch with output enable | |
| CBTD3861BQ | 10-bit level shifting bus switch with output enable | | | CBTD3861PW | 10-bit level shifting bus switch with output enable | | | CBTD3861DK | 10-bit level shifting bus switch with output enable | |
|
| 74CBTLV3253BQ | Dual 1-of-4 multiplexer/demultiplexer | |
| 74CBTLV3253D | Dual 1-of-4 multiplexer/demultiplexer | |
| 74CBTLV3253DS | Dual 1-of-4 multiplexer/demultiplexer | |
| 74CBTLV3253PW | Dual 1-of-4 multiplexer/demultiplexer | |
| 74CBTLV3257BQ | Quad 1-of-2 multiplexer/demultiplexer | |
| 74CBTLV3257D | Quad 1-of-2 multiplexer/demultiplexer | |
| 74CBTLV3257DS | Quad 1-of-2 multiplexer/demultiplexer | |
| 74CBTLV3257PW | Quad 1-of-2 multiplexer/demultiplexer | |
| 74CBTLVD3244BQ | 8-bit level-shifting bus switch with 4-bit output enables | |
| 74CBTLVD3244DS | 8-bit level-shifting bus switch with 4-bit output enables | |
| 74CBTLVD3244PW | 8-bit level-shifting bus switch with 4-bit output enables | |
| 74CBTLVD3245BQ | 8-bit level-shifting bus switch with output enable | |
| 74CBTLVD3245DS | 8-bit level-shifting bus switch with output enable | |
| 74CBTLVD3245PW | 8-bit level-shifting bus switch with output enable | |
| 74CBTLVD3384BQ | 10-bit level-shifting bus switch with 5-bit output enables | |
| 74CBTLVD3384DK | 10-bit level-shifting bus switch with 5-bit output enables | |
| 74CBTLVD3384PW | 10-bit level-shifting bus switch with 5-bit output enables | |
| CBT3257AD | Quad 1-of-2 multiplexer/demultiplexer | |
| CBT3257ADB | Quad 1-of-2 multiplexer/demultiplexer | |
| CBT3257ADS | Quad 1-of-2 multiplexer/demultiplexer | |
| CBT3257APW | Quad 1-of-2 multiplexer/demultiplexer | |
| CBT6810DK | 10-bit bus switch with precharged outputs and Schottky undershoot protection for live insertion | |
Follow us