NCX2200
Low voltage comparator
The NCX2200 provides a single low voltage low power comparator.
The NCX2200 has a very low supply current of 6 μA and is guaranteed to operate at a low voltage of 1.3 V and is fully operational up to 5.5 V which makes this device convenient for use in both 3.0 V and 5.0 V systems.
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Output drive capability(mA) | PSRR(dB) | CMRR(dB) | Input offset voltage(mV) | Vhys(mV) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NCX2200GF3 | SOT891 (XSON6) | 6 | XSON6 | Production | 800 | 1.3 - 5.5 | NC | low | +/- 5 | 80 | 70.0 | 3.0 | 20.0 | single low voltage comparator | -40~85 |
| NCX2200GM | SOT886 (XSON6) | 6 | XSON6 | Production | 800 | 1.3 - 5.5 | NC | low | +/- 5 | 80 | 70.0 | 3.0 | 20.0 | single low voltage comparator | -40~85 |
| NCX2200GW | SOT353 | 5 | SOT353 | Production | 800 | 1.3 - 5.5 | NC | low | +/- 5 | 80 | 70.0 | 3.0 | 20.0 | single low voltage comparator | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| NCX2200GF3 | NCX2200GF3,132 | 9352 956 55132 | Volume production | SOT891 (XSON6) | Tape reel smd | null |
| NCX2200GM | NCX2200GM,132 | 9352 940 48132 | Volume production | SOT886 (XSON6) | Tape reel smd | null |
| NCX2200GM | NCX2200GM,115 | 9352 940 48115 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking |
| NCX2200GW | NCX2200GW,125 | 9352 940 77125 | Volume production | SOT353 | Tape reel smd, Reverse | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT891 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm | 2007-05-15 | |
| SOT353 | SOT353 | plastic surface-mounted package; 5 leads | SC-88A (EIAJ); | 2006-03-16 |
| SOT886 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mm | MO-252 (JEDEC); | 2004-07-22 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| NCX2200GF3 | NCX2200GF3,132 | NCX2200GF3 | Always Pb-free | 1 | 1 | ||||
| NCX2200GM | NCX2200GM,132 | NCX2200GM | Always Pb-free | 1 | 1 | ||||
| NCX2200GM | NCX2200GM,115 | NCX2200GM | Always Pb-free | 1 | 1 | ||||
| NCX2200GW | NCX2200GW,125 | NCX2200GW | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| NCX2200 | Low voltage comparator | Data sheet | 2012-08-06 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| NCX2200GM | 9352 940 48132 | NCX2200GM,132 | NA | ARROW ELECTRONICS | 5,000 | 5/20/2013 | |||
| NA | DIGI-KEY CORPORATION | 2,290 | 5/18/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 240 | 5/20/2013 | ||||||
| NA | MOUSER ELECTRONICS | 110 | 5/18/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 20/05/2013 | |||||
| JAPAN | CHIP ONE STOP | 100 | 05/20/2013 | ||||||
| EU | Farnell Europe | 0 | 1 | 05/20/2013 | |||||
| NCX2200GM | 9352 940 48115 | NCX2200GM,115 | NA | DIGI-KEY CORPORATION | 5,914 | 5/18/2013 | |||
| NA | AVNET EXPRESS AMERICAS | 5,250 | 5/20/2013 | ||||||
| JAPAN | CHIP ONE STOP | 5,100 | 05/20/2013 | ||||||
| NA | MOUSER ELECTRONICS | 1,181 | 5/18/2013 | ||||||
| NA | FUTURE ELECTRONICS | 300 | 5/19/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 300 | 5/19/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 300 | 5/19/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 20/05/2013 | |||||
| EU | Farnell Europe | 0 | 1 | 05/20/2013 | |||||
| NCX2200GW | 9352 940 77125 | NCX2200GW,125 | JAPAN | CHIP ONE STOP | 30,000 | 05/20/2013 | |||
| NA | AVNET EXPRESS AMERICAS | 5,095 | 5/20/2013 | ||||||
| NA | DIGI-KEY CORPORATION | 3,447 | 5/18/2013 | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 5/20/2013 | ||||||
| EU | ARROW EUROPE | 3,000 | 5/8/2013 | ||||||
| EU | Farnell Europe | 2,139 | 1 | 05/20/2013 | |||||
| NA | NEWARK/ELEMENT14 | 1,739 | 5/20/2013 | ||||||
| ASIA | Element 14 | 18 | 1 | 20/05/2013 | |||||
| NCX2200GF3 | 9352 956 55132 | NCX2200GF3,132 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us