The HEF4060B is a 14-stage ripple-carry binary counter/divider and oscillator with three oscillator terminals (RS, REXT and CEXT), ten buffered outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset input (MR).
The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. The clock input’s Schmitt-trigger action makes it highly tolerant to slower clock rise and fall times. The counter advances on the negative-going transition of RS. A HIGH level on MR resets the counter (Q3 to Q9 and Q11 to Q13 = LOW), independent of other input conditions.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS or another input. It is also suitable for use over the full industrial (-40 ℃ to +85 ℃) temperature range.
Features and benefits
- Tolerant of slow clock rise and fall times
- Fully static operation
- 5 V, 10 V, and 15 V parametric ratings
- Standardized symmetrical output characteristics
- Inputs and outputs are protected against electrostatic effects
- Operates across the full industrial temperature range -40 ℃ to +85 ℃
- Complies with JEDEC standard JESD 13-B
Applications
- Industrial
- Series HEF4000B
HEF4000 Series
- Series HEF4060B
14-stage ripple-carry binary counter/divider and oscillator
- Parametric search all Divider counters
Parametrics of this product
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HEF4060BP | SOT38-4 (DIP16) | 16 | DIP16 | Production | 50 | 4.5 - 15.5 | HEF | medium | CMOS | +/- 2.4 | 30 | 14-stage binary ripple counter with oscillator | -40~85 |
Similar products
- Series HEF4000B
- Series HEF4060B
- Parametric search all Divider counters
- Parametrics series
Package
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| HEF4060BP | HEF4060BP,652 | 9335 598 80652 | Volume production | SOT38-4 (DIP16) | Bulk Pack, CECC | HEF4060BP |
Outline drawing
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT38-4 | DIP16 | plastic dual in-line package; 16 leads (300 mil) | 2003-02-13 |
Quality, reliability & chemical content
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| HEF4060BP | HEF4060BP,652 | HEF4060BP | Always Pb-free | 2.99 | 3.3444816053511703E8 | NA | NA |
Documentation for this product
Ordering & availability
Sample
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Technical support
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:







Follow us