74HCT139PW
Dual 2-to-4 line decoder/demultiplexer
The 74HC/1 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT139 are high-speed, dual 2-to-4 line decoder/multiplexers. This device has two independent decoders, each accepting two binary weighted inputs (nA0 and nA1) and providing four mutually exclusive active LOW outputs (nY 0 to nY 3). Each decoder has an active LOW enable input (nE).
When nE is HIGH, every output is forced HIGH. The enable can be used as the data input for a 1-to-4 demultiplexer application.
The '139' is identical to the HEF4556 of the HE4000B family.
High-speed CMOS HC(T)
Dual 2-to-4 line decoder/demultiplexer
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HCT139PW | SOT403-1 (TSSOP16) | 16 | TSSOP16 | Production | 16 | 4.5 - 5.5 | HC(T) | low | TTL | +/- 4 | dual 2-to-4 line decoder/demultiplexer; TTL enabled | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74HCT139PW | 74HCT139PW,112 | 9351 883 00112 | Volume production | SOT403-1 (TSSOP16) | Tube | HCT139 |
| 74HCT139PW | 74HCT139PW,118 | 9351 883 00118 | Volume production | SOT403-1 (TSSOP16) | Reel Pack, SMD, 13" | HCT139 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT403-1 | TSSOP16 | plastic thin shrink small outline package; 16 leads; body width 4.4 mm | MO-153 (JEDEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HCT139PW | 74HCT139PW,112 | 74HCT139PW | week 10, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HCT139PW | 74HCT139PW,118 | 74HCT139PW | week 10, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT139_CNV | Dual 2-to-4 line decoder/demultiplexer | Data sheet | 1993-09-01 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us