74HCT4514D
4-to-16 line decoder/demultiplexer with input latches
The 74HC/1 are high-speed Si-gate CMOS devices and are pin compatible with '4514' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT4514 are 4-to-16 line decoders/demultiplexers having four binary weighted address inputs (A0 to A3), with latches, a latch enable input (LE), and an active LOW enable input (E). The 16 outputs (Q0 to Q15) are mutually exclusive active HIGH. When LE is HIGH, the selected output is determined by the data on An. When LE goes LOW, the last data present at An are stored in the latches and the outputs remain stable. When E is LOW, the selected output, determined by the contents of the latch, is HIGH. At E HIGH, all outputs are LOW. The enable input (E) does not affect the state of the latch.
When the '4514' is used as a demultiplexer, E is the data input and A0 to A3 are the address inputs.
High-speed CMOS HC(T)
4-to-16 line decoder/demultiplexer with input latches
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HCT4514D | SOT137-1 (SO24) | 24 | SO24 | Production | 30 | 4.5 - 5.5 | HC(T) | low | TTL | +/- 4 | 4-to-16 decoder/demultiplexer with address latches; TTL enabled | -40~125 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT137-1 | SO24 | plastic small outline package; 24 leads; body width 7.5 mm | MS-013 (JEDEC); 075E05 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HCT4514D | 74HCT4514D,652 | 74HCT4514D | week 13, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HCT4514D | 74HCT4514D,653 | 74HCT4514D | week 13, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT4514_CNV | 4-to-16 line decoder/demultiplexer with input latches | Data sheet | 1993-09-01 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us