A range of digital magnitude comparators.
Logic
Digital comparators compare two binary codes and indicate if their magnitudes are equal, higher or lower
Key features and benefits
- Magnitude comparison of any binary words
- Serial or parallel expansion without extra gating
- Low power CMOS
- CMOS and TTL input options
Key applications
- Process controllers
- Servo-motor control
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Related links
Marcom graphics
- Techzone banner (zip) (2013-05-22)
Training & events
Descriptive summary
NXP's range of low power CMOS digital comparators include 4-bit and 8-bit configurations with CMOS and TTL inputs.
Digital comparators are offered in SO, SSOP & TSSOP packages. NXP's comparators are fully specified from -40 ºC to 125 ºC.







Follow us