74HC153DB
Dual 4-input multiplexer
The 74HC/HCT153 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT153 have two identical 4-input multiplexers which select two bits of data from up to four sources selected by common data select inputs (S0, S1). The two 4-input multiplexer circuits have individual active LOW output enable inputs (1E, 2E) which can be used to strobe the outputs independently. The outputs (1Y, 2Y) are forced LOW when the corresponding output enable inputs are HIGH.
The '153' is the logic implementation of a 2-pole, 4-position switch, where the position of the switch is determined by the logic levels applied to S0 and S1.
The logic equations for the outputs are:
1Y = 1E ·(1I0·S 1·S 0+1I1·S 1·S0+1I2·S1·S 0+1I3·S1·S0)
2Y = 2E·(2I0·S 1·S 0+2I1·S 1·S0+ 2I2·S1·S 0+2I3·S1·S0)
The '153' can be used to move data to a common output bus from a group of registers. The state of the select inputs would determine the particular register from which the data came. An alternative application is a function generator. The device can generate two functions or three variables. This is useful for implementing highly irregular random logic.
The '153' is similar to the '253' but has standard outputs.
High-speed CMOS HC(T)
Dual 4-input multiplexer
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC153DB | SOT338-1 (SSOP16) | 16 | SSOP16 | Production | 17 | 2.0 - 6.0 | HC(T) | low | CMOS | +/- 5.2 | dual 4-input multiplexer | -40~125 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT338-1 | SSOP16 | plastic shrink small outline package; 16 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HC153DB | 74HC153DB,112 | 74HC153DB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC153DB | 74HC153DB,118 | 74HC153DB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT153_CNV | Dual 4-input multiplexer | Data sheet | 1990-12-01 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74HC153DB | 9351 744 90112 | 74HC153DB,112 | not available | ||||||
| 74HC153DB | 9351 744 90118 | 74HC153DB,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us