74AUP1G157

Low-power 2-input multiplexer


Quick ordering

DistributorIn Stock
OR:  

The 74AUP1G157 is a single 2-input multiplexer which selects data from two data inputs (I0 and I1) under control of a common data select input (S). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the true (non-inverted) form.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1000 V
  • Low static power consumption; ICC = 0.9 μA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 % of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from –40 ℃ to +85 ℃ and –40 ℃ to +125 ℃
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: 74AUP1G157GF, 74AUP1G157GM, 74AUP1G157GW
Block diagram: 74AUP1G157GF, 74AUP1G157GM, 74AUP1G157GW

Parametrics of this product

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74AUP1G157GFProduction1.1 - 3.6CMOS1.9/-1.93.2ultra low-40~125251128.0XSON6
74AUP1G157GMProduction1.1 - 3.6CMOS1.9/-1.93.2ultra low-40~125251128.0XSON6
74AUP1G157GNProduction1.1 - 3.6CMOS1.9/-1.93.2ultra low-40~125251128.0XSON6
74AUP1G157GSProduction1.1 - 3.6CMOS1.9/-1.93.2ultra low-40~125251128.0XSON6
74AUP1G157GWProduction1.1 - 3.6CMOS1.9/-1.93.2ultra low-40~12525069.0TSSOP6

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G157GFXSON6
(SOT891)
sot891_posot891_fr
Reel 7" Q1/T1, Q3/T4ActiveaP74AUP1G157GF,132
( 9352 813 37132 )
74AUP1G157GMXSON6
(SOT886)
sot886_posot886_fr
Reel 7" Q1/T1, Q3/T4ActiveaP74AUP1G157GM,132
( 9352 799 71132 )
Reel 7" Q1/T1ActiveaP74AUP1G157GM,115
( 9352 799 71115 )
74AUP1G157GNXSON6
(SOT1115)
sot1115_poReel 7" Q1/T1, Q3/T4ActiveaP74AUP1G157GN,132
( 9352 917 26132 )
74AUP1G157GSXSON6
(SOT1202)
sot1202_posot1202_fr
Reel 7" Q1/T1, Q3/T4ActiveaP74AUP1G157GS,132
( 9352 928 51132 )
74AUP1G157GWTSSOP6
(SOT363)
sot363_posot363_fr
sot363_fw
Reel 7" Q3/T4, ReverseActiveaP74AUP1G157GW,125
( 9352 799 69125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFR (FIT)MTBF (hour)MSLMSL LF
74AUP1G157GF74AUP1G157GF,13274AUP1G157GFAlways Pb-free0.03.293.04E811
74AUP1G157GM74AUP1G157GM,13274AUP1G157GMAlways Pb-free0.03.293.04E811
74AUP1G157GM74AUP1G157GM,11574AUP1G157GMAlways Pb-free0.03.293.04E811
74AUP1G157GN74AUP1G157GN,13274AUP1G157GNAlways Pb-free11
74AUP1G157GS74AUP1G157GS,13274AUP1G157GSAlways Pb-free11
74AUP1G157GW74AUP1G157GW,12574AUP1G157GWAlways Pb-free0.03.293.04E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
74AUP1G157Low-power 2-input multiplexerData sheetpdf2012-06-22
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN11052Pin FMEA for AUP familyApplication notepdf2011-05-06
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
75017511Voltage translation: How to manage mixed-voltage designs with NXP level translatorsBrochurepdf2014-05-20
75017458NXP ultra-low-power CMOS logic 74AUP1G/2G/3Gxxx: Advanced, ultra-low-power CMOS logicBrochurepdf2014-10-13
aup1g157aup1g157 IBIS modelIBIS modelibs2014-12-22
sot886_poplastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mmOutline drawingpdf2004-07-21
sot886_frFootprint for reflow soldering SOT886Reflow solderingpdf2010-07-13
SOT886_132XSON6; reel pack; standard product orientation; 12NC ending 132Packingpdf2012-11-28
Reflow_Soldering_ProfileReflow Soldering ProfileReflow solderingpdf2013-09-30
SOT886_115XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packingpdf2013-04-23
sot891_poplastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mmOutline drawingpdf2007-05-14
sot891_frFootprint for reflow soldering SOT891Reflow solderingpdf2010-07-13
Reflow_Soldering_ProfileReflow Soldering ProfileReflow solderingpdf2013-09-30
sot1202_poextremely thin small outline package; no leads; 6 terminalsOutline drawingpdf2010-04-07
SOT1202_132Reversed product orientation 12NC ending 132Packingpdf2013-04-04
sot1202_frsot1202_frReflow solderingpdf2014-01-28
SOT1115_132Reversed product orientation 12NC ending 132Packingpdf2013-04-04
sot1115_poextremely thin small outline package; no leads; 6 terminalsOutline drawingpdf2010-04-22
sot363_fwFootprint for wave soldering SOT363Wave solderingpdf2009-10-08
sot363_poplastic surface-mounted package; 6 leadsOutline drawingpdf2009-10-08
sot363_frFootprint for reflow soldering SOT363Reflow solderingpdf2010-07-13
SOT363_115TSSOP6; Tape reel SMD; standard product orientation 12NC ending 115Packingpdf2012-11-15
SOT363_135TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135Packingpdf2012-11-20
SOT363_165TSSOP6; reel pack; reversed product orientation; 12NC ending 165Packingpdf2012-11-20
SOT363_125Tape reel SMD; reversed product orientation 12NC ending 125Packingpdf2012-11-20
Reflow_Soldering_ProfileReflow Soldering ProfileReflow solderingpdf2013-09-30
Wave_Soldering_ProfileWave Soldering ProfileWave solderingpdf2013-09-30

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G157GF9352 813 3713274AUP1G157GF,132GlobalRochester Electronics15,300104/26/2015Buy onlineNot available
   ASIAChip One Stop4004/24/2015Buy online 
74AUP1G157GM9352 799 7113274AUP1G157GM,132GlobalRochester Electronics5,000104/26/2015Buy online 
   ASIAChip One Stop10004/24/2015Buy online 
   ASIAElement 1420104/24/2015Buy online 
74AUP1G157GM9352 799 7111574AUP1G157GM,115NADigiKey3,992104/24/2015Buy online 
   ASIAElement 1420104/24/2015Buy online 
74AUP1G157GN9352 917 2613274AUP1G157GN,132ASIAChip One Stop10004/24/2015Buy online 
   ASIAElement 1440104/24/2015Buy online 
74AUP1G157GS9352 928 5113274AUP1G157GS,132ASIAChip One Stop10004/24/2015Buy online 
   ASIAElement 1440104/24/2015Buy online 
74AUP1G157GW9352 799 6912574AUP1G157GW,125GlobalRochester Electronics93,000104/26/2015Buy online 
   NADigiKey7,752104/24/2015Buy online 
   NAMouser Electronics5,54104/25/2015Buy online 
   GLOBALArrow Electronics3,000300004/24/2015Buy online 
   ASIAChip One Stop10004/24/2015Buy online 
   ASIAElement 1435104/24/2015Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Models

TitleTypeDate
aup1g157 IBIS modelIBIS model2014-12-22

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"Low-power 2-input multiplexer","category":["Logic","Digital multiplexers",""],"basictype":["74AUP1G157GF","74AUP1G157GM","74AUP1G157GN","74AUP1G157GS","74AUP1G157GW","74AUP1G157"]}
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.