Features and benefits

  • Very low power dissipation
  • Analog switches operating up to 10V 9ns typical propagation delay
  • Low power replacement for LS-TTL
  • Guaranteed AC/DC performance from 2.0V to 6.0V (HC) and from -40 °C to 125 °C
  • Broadest product range

Applications

  • Communications
  • PCs
  • PC peripherals
  • Consumer electronics
  • General industrial

Technical summary

The NXP High-Speed CMOS family has held the largest share of the logic market for years and is expected to maintain this position for years to come. Recent investments in our production facilities highlight our committment to providing our HC(T) customers with ample supplies for many more years. NXP Semiconductors offers the broadest selection of High-Speed CMOS in the industry, ranging from gates, flip-flops, octals, registers, analog switches, and multivibrators, to advanced functions such as Phased-Locked-Loops, FIFOs, and IEEE 1284 Parallel Printer Interfaces. Nearly all device types are available in both HC and HCT versions. HCT devices support TTL input levels.

Products

How to search?