74HC(T)40105

4-bit x 16-word FIFO register


Quick ordering

DistributorIn Stock
OR:  

The 74HC/HCT40105 are high-speed Si-gate CMOS devices and are pin compatible with the "40105" of the "4000B" series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT40105 are first-in/first-out (FIFO) "elastic" storage registers that can store sixteen 4-bit words. The "40105" is capable of handling input and output data at different shifting rates. This feature makes it particularly useful as a buffer between asynchronous systems. Each word position in the register is clocked by a control flip-flop, which stores a marker bit. A "1" signifies that the position's data is filled and a "0" denotes a vacancy in that position. The control flip-flop detects the state of the preceding flip-flop and communicates its own status to the succeeding flip-flop. When a control flip-flop is in the "0" state and sees a "1" in the preceding flip-flop, it generates a clock pulse that transfers data from the preceding four data latches into its own four data latches and resets the preceding flip-flop to "0". The first and last control flip-flops have buffered outputs. Since all empty locations "bubble" automatically to the input end, and all valid data ripples through to the output end, the status of the first control flip-flop (data-in ready output - DIR) indicates if the FIFO is full, and the status of the last flip-flop (data-out ready output - DOR) indicates if the FIFO contains data. As the earliest data is removed from the bottom of the data stack (output end), all data entered later will automatically ripple toward the output.

Features and benefits

  • Independent asynchronous inputs and outputs
  • Expandable in either direction
  • Reset capability
  • Status indicators on inputs and outputs
  • 3-state outputs
  • Output capability: standard
  • ICC category: MSI

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyPower dissipation considerationsLogic switching levelsOutput drive capability(mA)fmax(MHz)DescriptionTamb(Cel)
74HC40105DSOT109-1
(SO16)
16SO16Production152.0 - 6.0HC(T)lowCMOSLow304-bit x 16-word FIFO register-40~125
74HC40105DBSOT338-1
(SSOP16)
16SSOP16Production152.0 - 6.0HC(T)lowCMOSLow304-bit x 16-word FIFO register-40~125
74HC40105NSOT38-4
(DIP16)
16DIP16Production152.0 - 6.0HC(T)lowCMOSLow304-bit x 16-word FIFO register-40~125
74HC40105PWSOT403-1
(TSSOP16)
16TSSOP16Production152.0 - 6.0HC(T)lowCMOSLow304-bit x 16-word FIFO register-40~125
74HCT40105DSOT109-1
(SO16)
16SO16Production184.5 - 5.5HC(T)lowTTL+/- 4 mA284-bit x 16-word FIFO register; TTL enabled-40~125
74HCT40105DBSOT338-1
(SSOP16)
16SSOP16Production184.5 - 5.5HC(T)lowTTL+/- 4 mA284-bit x 16-word FIFO register; TTL enabled-40~125
74HCT40105NSOT38-4
(DIP16)
16DIP16Production184.5 - 5.5HC(T)lowTTL+/- 4 mA284-bit x 16-word FIFO register; TTL enabled-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74HC40105D74HC40105D,6529337 147 40652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking
74HC40105D74HC40105D,6539337 147 40653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking
74HC40105DB74HC40105DB,1129351 893 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HC40105DB74HC40105DB,1189351 893 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HC40105N74HC40105N,6529336 696 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking
74HC40105PW74HC40105PW,1129351 890 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
74HC40105PW74HC40105PW,1189351 890 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT40105D74HCT40105D,1129337 152 20112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking
74HCT40105D74HCT40105D,1189337 152 20118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
74HCT40105DB74HCT40105DB,1129351 899 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
74HCT40105DB74HCT40105DB,1189351 899 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
74HCT40105N74HCT40105N,1129336 702 90112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT338-1SSOP16plastic shrink small outline package; 16 leads; body width 5.3 mmMO-150 (JEDEC); 2003-02-19
SOT403-1TSSOP16plastic thin shrink small outline package; 16 leads; body width 4.4 mmMO-153 (JEDEC); 2003-02-18
SOT109-1SO16plastic small outline package; 16 leads; body width 3.9 mmMS-012 (JEDEC); 076E07 (IEC); 2003-02-19
SOT38-4DIP16plastic dual in-line package; 16 leads (300 mil)2003-02-13

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74HC40105D74HC40105D,65274HC40105Dweek 30, 20046.621.5105740181268883E811
74HC40105D74HC40105D,65374HC40105Dweek 30, 20046.621.5105740181268883E811
74HC40105DB74HC40105DB,11274HC40105DBweek 17, 20056.621.5105740181268883E811
74HC40105DB74HC40105DB,11874HC40105DBweek 17, 20056.621.5105740181268883E811
74HC40105N74HC40105N,65274HC40105NAlways Pb-free6.621.5105740181268883E8NANA
74HC40105PW74HC40105PW,11274HC40105PWweek 10, 20056.621.5105740181268883E811
74HC40105PW74HC40105PW,11874HC40105PWweek 10, 20056.621.5105740181268883E811
74HCT40105D74HCT40105D,11274HCT40105Dweek 4, 20046.621.5105740181268883E811
74HCT40105D74HCT40105D,11874HCT40105Dweek 4, 20046.621.5105740181268883E811
74HCT40105DB74HCT40105DB,11274HCT40105DBweek 17, 20056.621.5105740181268883E811
74HCT40105DB74HCT40105DB,11874HCT40105DBweek 17, 20056.621.5105740181268883E811
74HCT40105N74HCT40105N,11274HCT40105NAlways Pb-free6.621.5105740181268883E8NANA
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
74HC_HCT40105_CNV4-bit x 16-word FIFO registerData sheetpdf1998-01-23
AN11044Pin FMEA 74HC/74HCT familyApplication notepdf2011-03-16
HCT_USER_GUIDEHC/T User GuideUser manualpdf1997-11-01

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HCT40105D9337 152 2011274HCT40105D,112NAMOUSER ELECTRONICS6625/18/2013Buy onlineNot available
   EUAVNET EXPRESS EUROPE4005/20/2013Buy online 
74HCT40105D9337 152 2011874HCT40105D,118      Not available
74HCT40105DB9351 899 6011274HCT40105DB,112      Not available
74HCT40105DB9351 899 6011874HCT40105DB,118      Not available
74HC40105DB9351 893 5011274HC40105DB,112NAMOUSER ELECTRONICS1,2225/18/2013Buy onlineNot available
74HC40105DB9351 893 5011874HC40105DB,118      Not available
74HC40105N9336 696 6065274HC40105N,652NAAVNET EXPRESS AMERICAS1,9005/20/2013Buy onlineNot available
   NAARROW ELECTRONICS1,5005/20/2013Buy online 
   NAMOUSER ELECTRONICS8755/18/2013Buy online 
   NAFUTURE ELECTRONICS3055/19/2013Buy online 
   EUFUTURE ELECTRONICS UK3055/19/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3055/19/2013Buy online 
   JAPANCHIP ONE STOP10005/20/2013Buy online 
74HC40105PW9351 890 7011274HC40105PW,112NAMOUSER ELECTRONICS6805/18/2013Buy onlineNot available
74HC40105PW9351 890 7011874HC40105PW,118       
74HC40105D9337 147 4065274HC40105D,652NADIGI-KEY CORPORATION4,9445/18/2013Buy onlineNot available
   NAMOUSER ELECTRONICS9425/18/2013Buy online 
   EUAVNET EXPRESS EUROPE4005/20/2013Buy online 
74HC40105D9337 147 4065374HC40105D,653      Not available
74HCT40105N9336 702 9011274HCT40105N,112NAAVNET EXPRESS AMERICAS1,2005/20/2013Buy onlineNot available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.