74ABT574A
Octal D-type flip-flop (3-State)
The 74ABT574A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT574A is an 8-bit, edge triggered register coupled to eight 3-State output buffers. The two sections of the device are controlled independently by the clock (CP) and Output Enable (OE) control gates. The state of each D input (one set-up time before the Low-to-High clock transition) is transferred to the corresponding flip-flop?s Q output.
When OE is Low, the stored data appears at the outputs. When OE is High, the outputs are in the High-impedance 'off' state, which means they will neither drive nor load the bus.
The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active-Low Output Enable (OE) controls all eight 3-State buffers independent of the clock operation.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT574AD | 74ABT574AD,112 | 9351 999 30112 | Volume production | SOT163-1 (SO20) | Tube | Standard Marking | |
| 74ABT574AD | 74ABT574AD,118 | 9351 999 30118 | Volume production | SOT163-1 (SO20) | Tape reel smd | Standard Marking | |
| 74ABT574ADB | 74ABT574ADB,112 | 9351 999 40112 | Volume production | SOT339-1 (SSOP20) | Tube | Standard Marking | |
| 74ABT574ADB | 74ABT574ADB,118 | 9351 999 40118 | Volume production | SOT339-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT574AN | 74ABT574AN,112 | 9351 999 50112 | Volume production | SOT146-1 (DIP20) | Tube | Standard Marking | |
| 74ABT574APW | 74ABT574APW,112 | 9351 999 60112 | Volume production | SOT360-1 (TSSOP20) | Tube | Standard Marking | |
| 74ABT574APW | 74ABT574APW,118 | 9351 999 60118 | Volume production | SOT360-1 (TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | Description | Voltage | Logic Switching Levels | Output Drive Capability | Fmax(MHz) | No. of Pins | Propagation Delay(ns) |
|---|---|---|---|---|---|---|---|---|
| 74ABT574AD | SOT163-1 (SO20) | Octal D-Type Flip-Flop | 4.5-5.5 V | TTL | -32/+64 mA | 400 | 20 | 3.4 |
| 74ABT574ADB | SOT339-1 (SSOP20) | Octal D-Type Flip-Flop | 4.5-5.5 V | TTL | -32/+64 mA | 400 | 20 | 3.4 |
| 74ABT574AN | SOT146-1 (DIP20) | Octal D-Type Flip-Flop | 4.5-5.5 V | TTL | -32/+64 mA | 400 | 20 | 3.4 |
| 74ABT574APW | SOT360-1 (TSSOP20) | Octal D-Type Flip-Flop | 4.5-5.5 V | TTL | -32/+64 mA | 400 | 20 | 3.4 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT574AD | 74ABT574AD,112 | 74ABT574AD | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT574AD | 74ABT574AD,118 | 74ABT574AD | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT574ADB | 74ABT574ADB,112 | 74ABT574ADB | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT574ADB | 74ABT574ADB,118 | 74ABT574ADB | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT574AN | 74ABT574AN,112 | 74ABT574AN | Always Pb-free | 1.33 | 7.518796992481203E8 | NA | NA | ||
| 74ABT574APW | 74ABT574APW,112 | 74ABT574APW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT574APW | 74ABT574APW,118 | 74ABT574APW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Octal D-type flip-flop (3-State) (v.1.0) | 1995-05-22 | |
| Application note | Test Fixtures for High Speed Logic (v.2.0) | 1998-04-02 | |
| Other type | Functional selection guide ABT family (v.2.0) | 2004-08-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us