74ABT74
Dual D-type flip-flop
The 74ABT74 is a dual positive edge-triggered D-type flip-flop featuring individual data, clock, set, and reset inputs; also true and complementary outputs. Set (SD) and reset (RD) are asynchronous active low inputs and operate independently of the clock input. When set and reset are inactive (high), data at the D input is transferred to the Q and Q outputs on the low-to-high transition of the clock. Data must be stable just one setup time prior to the low-to-high transition of the clock for predictable operation. Clock triggering occurs at a voltage level and is not directly related to the transition time of the positive-going pulse. Following the hold time interval, data at the D input may be changed without affecting the levels of the output.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT74D | 74ABT74D,112 | 9352 087 40112 | Volume production | SOT108-1 (SO14) | Tube | Standard Marking | |
| 74ABT74D | 74ABT74D,118 | 9352 087 40118 | Volume production | SOT108-1 (SO14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT74DB | 74ABT74DB,112 | 9352 087 50112 | Volume production | SOT337-1 (SSOP14) | Tube | Standard Marking | |
| 74ABT74DB | 74ABT74DB,118 | 9352 087 50118 | Volume production | SOT337-1 (SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT74N | 74ABT74N,112 | 9352 087 70112 | Volume production | SOT27-1 (DIP14) | Tube | Standard Marking | |
| 74ABT74PW | 74ABT74PW,112 | 9352 087 60112 | Volume production | SOT402-1 (TSSOP14) | Tube | Standard Marking | |
| 74ABT74PW | 74ABT74PW,118 | 9352 087 60118 | Volume production | SOT402-1 (TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | Voltage | Logic Switching Levels | Propagation Delay(ns) | Output Drive Capability | Description | Fmax(MHz) | No. of Pins |
|---|---|---|---|---|---|---|---|---|
| 74ABT74D | SOT108-1 (SO14) | 4.5-5.5 V | TTL | 3 | -15/+20 mA | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | 14 |
| 74ABT74DB | SOT337-1 (SSOP14) | 4.5-5.5 V | TTL | 3 | -15/+20 mA | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | 14 |
| 74ABT74N | SOT27-1 (DIP14) | 4.5-5.5 V | TTL | 3 | -15/+20 mA | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | 14 |
| 74ABT74PW | SOT402-1 (TSSOP14) | 4.5-5.5 V | TTL | 3 | -15/+20 mA | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | 14 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT74D | 74ABT74D,112 | 74ABT74D | week 5, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT74D | 74ABT74D,118 | 74ABT74D | week 5, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT74DB | 74ABT74DB,112 | 74ABT74DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT74DB | 74ABT74DB,118 | 74ABT74DB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT74N | 74ABT74N,112 | 74ABT74N | Always Pb-free | 1.33 | 7.518796992481203E8 | NA | NA | ||
| 74ABT74PW | 74ABT74PW,112 | 74ABT74PW | week 14, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT74PW | 74ABT74PW,118 | 74ABT74PW | week 14, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Dual D-type flip-flop (v.1.0) | 1995-09-22 | |
| Application note | Test Fixtures for High Speed Logic (v.2.0) | 1998-04-02 | |
| Other type | Functional selection guide ABT family (v.2.0) | 2004-08-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us