74ALVCH16374DL
2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
The 74ALVCH16374 is 16-bit edge-triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus oriented applications.
Incorporates bus hold data inputs which eliminate the need for external pull-up or pull-down resistors to hold unused inputs.
The 74ALVCH16374 consists of 2 sections of eight edge-triggered flip-flops. A clock (CP) input and an output enable (OE) are provided per 8-bit section.
The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH CP transition.
When OE is LOW, the contents of the flip-flops are available at the outputs. When OE is HIGH, the outputs go the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.
Advanced Low-Voltage CMOS ALVC(H)
2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH16374DL | SOT370-1 (SSOP48) | 48 | SSOP48 | Production | 2.3 | 1.2 - 3.6 | ALVC | low | TTL | +/- 24 | 350 | 16-bit D-type flip-flop with bus hold; positive-edge trigger (3-state) | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ALVCH16374DL | 74ALVCH16374DL,112 | 9352 604 44112 | Volume production | SOT370-1 (SSOP48) | Tube | ALVCH16374 |
| 74ALVCH16374DL | 74ALVCH16374DL,118 | 9352 604 44118 | Volume production | SOT370-1 (SSOP48) | Tape reel smd | ALVCH16374 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT370-1 | SSOP48 | plastic shrink small outline package; 48 leads; body width 7.5 mm | MO-118 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH16374DL | 74ALVCH16374DL,112 | 74ALVCH16374DL | week 13, 2005 | 3.87 | 2.5839793281653747E8 | 1 | 1 | ||
| 74ALVCH16374DL | 74ALVCH16374DL,118 | 74ALVCH16374DL | week 13, 2005 | 3.87 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ALVCH16374 | 2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state | Data sheet | 2012-07-09 | |
| AN240 | Interfacing 3 Volt and 5 Volt Applications | Application note | 1995-09-15 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| alvch16374 | alvch16374 IBIS model | IBIS model | ibs | 2013-04-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH16374DL | 9352 604 44112 | 74ALVCH16374DL,112 | not available | ||||||
| 74ALVCH16374DL | 9352 604 44118 | 74ALVCH16374DL,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us