74ALVT16374DL
16-bit edge-triggered D-type flip-flop; 3-state
The 74ALVT16374 is a high performance BiCMOS product designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility up to 5 V.
This device is a 16-bit edge-triggered D-type flip-flop featuring non-inverting 3-state outputs. The device can be used as two 8-bit flip-flops or one 16-bit flip-flop. On the positive transition of the clock (CP), the Q outputs of the flip-flop take on the logic levels set up at the D inputs.
Advanced Low-Voltage BiCMOS Technology (ALVT)
16-bit edge-triggered D-type flip-flop; 3-state
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVT16374DL | SOT370-1 (SSOP48) | 48 | SSOP48 | Production | 2.3 | 2.3 - 3.6 | ALVT | medium | TTL | -32/+64 | 250 | 16-bit D-type flip-flop with bus hold; positive-edge trigger (3-state) | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ALVT16374DL | 74ALVT16374DL,112 | 9352 096 50112 | Volume production | SOT370-1 (SSOP48) | Tube | ALVT16374 |
| 74ALVT16374DL | 74ALVT16374DL,118 | 9352 096 50118 | Volume production | SOT370-1 (SSOP48) | Tape reel smd | ALVT16374 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT370-1 | SSOP48 | plastic shrink small outline package; 48 leads; body width 7.5 mm | MO-118 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVT16374DL | 74ALVT16374DL,112 | 74ALVT16374DL | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ALVT16374DL | 74ALVT16374DL,118 | 74ALVT16374DL | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ALVT16374 | 16-bit edge-triggered D-type flip-flop; 3-state | Data sheet | 2005-07-04 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN240 | Interfacing 3 Volt and 5 Volt Applications | Application note | 1995-09-15 | |
| AN243 | LVT (Low Voltage Technology) and ALVT (Advanced LVT) | Application note | 1998-01-01 | |
| AN246 | Transmission Lines and Terminations with Philips Advanced Logic Families | Application note | 1998-02-01 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| alvt16374 | alvt16374 IBIS model | IBIS model | ibs | 2013-04-07 |
| alvt16 | alvt16 Spice model | SPICE model | zip | 2013-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us