74LVT574D
3.3 V octal D-type flip-flop; 3-state
The 74LVT574; 74LVTH574 is a high-performance product designed for VCC operation at 3.3 V.
This device is an 8-bit, edge triggered register coupled to eight 3-state output buffers. The two sections of the device are controlled independently by the clock (pin CP) and output enable (pin OE) control gates. The state of each Dn input (one setup time before the LOW-to-HIGH clock transition) is transferred to the corresponding flip-flops Qn output.
The 3-state output buffers are designed to drive heavily loaded 3-state buses, MOS memories, or MOS microprocessors.
The active LOW output enable (pin OE) controls all eight 3-state buffers independent of the clock operation.
When pin OE is LOW, the stored data appears at the outputs. When pin OE is HIGH, the outputs are in the high-impedance OFF-state, which means they will neither drive nor load the bus.
Low-Voltage BiCMOS Technology (LVT)
3.3 V octal D-type flip-flop; 3-state
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVT574D | SOT163-1 (SO20) | 20 | SO20 | Production | 4.3 | 2.7 - 3.6 | LVT | medium | TTL | -32/+64 | 150 | octal D-type flip-flop; positive-edge trigger (3-state) | -40~85 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LVT574D | 74LVT574D,112 | 9351 707 20112 | Volume production | SOT163-1 (SO20) | Tube | 74LVT574D |
| 74LVT574D | 74LVT574D,118 | 9351 707 20118 | Volume production | SOT163-1 (SO20) | Tape reel smd | 74LVT574D |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT163-1 | SO20 | plastic small outline package; 20 leads; body width 7.5 mm | MS-013 (JEDEC); 075E04 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LVT574D | 74LVT574D,112 | 74LVT574D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74LVT574D | 74LVT574D,118 | 74LVT574D | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74LVT_LVTH574 | 3.3 V octal D-type flip-flop; 3-state | Data sheet | 2011-12-15 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN243 | LVT (Low Voltage Technology) and ALVT (Advanced LVT) | Application note | 1998-01-01 | |
| AN246 | Transmission Lines and Terminations with Philips Advanced Logic Families | Application note | 1998-02-01 | |
| an2022 | The Behavior Of Integrated Bus Hold Circuits | Application note | 1996-03-01 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| lvt574 | lvt574 IBIS model | IBIS model | ibs | 2013-04-07 |
| lvt | lvt Spice model | SPICE model | zip | 2013-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us