74AUP2G80

Low-power dual D-type flip-flop; positive-edge trigger


Quick ordering

DistributorIn Stock
OR:  

The 74AUP2G80 provides the dual positive-edge triggered D-type flip-flop. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The input pin D must be stable one setup time prior to the LOW-to-HIGH clock transition for predictable operation.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1000 V
  • Low static power consumption; ICC = 0.9 μA (maximum)
  • Latch-up performance exceeds 100 mA per JESD78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 % of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from –40 ℃ to +85 ℃ and –40 ℃ to +125 ℃

Show functional diagram

Block diagram: 74AUP2G80DC, 74AUP2G80GD, 74AUP2G80GM, 74AUP2G80GT
Block diagram: 74AUP2G80DC, 74AUP2G80GD, 74AUP2G80GM, 74AUP2G80GT

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyPower dissipation considerationsLogic switching levelsOutput drive capability(mA)fmax(MHz)DescriptionTamb(Cel)
74AUP2G80DCSOT765-1
(VSSOP8)
8VSSOP8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GDSOT996-2
(XSON8)
8XSON8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GFSOT1089
(XSON8)
8XSON8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GMSOT902-1
(XQFN8U)
8XQFN8UProduction9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GNSOT1116
(XSON8)
8XSON8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GSSOT1203
(XSON8)
8XSON8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125
74AUP2G80GTSOT833-1
(XSON8)
8XSON8Production9.11.1 - 3.6AUPultra lowCMOS+/- 1.9400dual D-type flip-flop; positive-edge trigger-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74AUP2G80DC74AUP2G80DC,1259352 807 22125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G80GD74AUP2G80GD,1259352 868 44125Volume productionSOT996-2
(XSON8)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G80GF74AUP2G80GF,1159352 914 94115Volume productionSOT1089
(XSON8)
Reel Pack, SMD, 7"Standard Marking
74AUP2G80GM74AUP2G80GM,1259352 814 29125Volume productionSOT902-1
(XQFN8U)
Reel Pack, Reverse, ReverseStandard Marking
74AUP2G80GN74AUP2G80GN,1159352 922 29115Volume productionSOT1116
(XSON8)
Reel Pack, SMD, 7"Standard Marking
74AUP2G80GS74AUP2G80GS,1159352 927 89115Volume productionSOT1203
(XSON8)
Reel Pack, SMD, 7"Standard Marking
74AUP2G80GT74AUP2G80GT,1159352 807 23115Volume productionSOT833-1
(XSON8)
Reel Pack, SMD, 7"Standard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT1116XSON8extremely thin small outline package; no leads; 8 terminals2010-04-07
SOT996-2XSON8plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm2007-12-21
SOT833-1XSON8plastic extremely thin small outline package; no leads; 8 terminals; body 1 x 1.95 x 0.5 mmMO-252 (JEDEC); 2007-12-07
SOT1203XSON8extremely thin small outline package; no leads; 8 terminals2010-04-06
SOT765-1VSSOP8plastic very thin shrink small outline package; 8 leads; body width 2.3 mmMO-187 (JEDEC); 2002-06-07
SOT1089XSON8extremely thin small outline package; no leads; 8 terminalsMO-252 (JEDEC); 2010-04-12
SOT902-1XQFN8Uplastic extremely thin quad flat package; no leads; 8 terminals; UTLP based; body 1.6 x 1.6 x 0.5 mmMO-255 (JEDEC); 2007-11-14

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74AUP2G80DC74AUP2G80DC,12574AUP2G80DCAlways Pb-free3.293.03951367781155E811
74AUP2G80GD74AUP2G80GD,12574AUP2G80GDAlways Pb-free3.293.03951367781155E811
74AUP2G80GF74AUP2G80GF,11574AUP2G80GFAlways Pb-free11
74AUP2G80GM74AUP2G80GM,12574AUP2G80GMAlways Pb-free3.293.03951367781155E811
74AUP2G80GN74AUP2G80GN,11574AUP2G80GNAlways Pb-free11
74AUP2G80GS74AUP2G80GS,11574AUP2G80GSAlways Pb-free11
74AUP2G80GT74AUP2G80GT,11574AUP2G80GTAlways Pb-free3.293.03951367781155E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
74AUP2G80Low-power dual D-type flip-flop; positive-edge triggerData sheetpdf2013-01-21
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN11052Pin FMEA for AUP familyApplication notepdf2011-05-06
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
aup2g80aup2g80 IBIS modelIBIS modelibs2013-04-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP2G80GM9352 814 2912574AUP2G80GM,125NAMOUSER ELECTRONICS3,5885/18/2013Buy online 
   NAFUTURE ELECTRONICS3005/17/2013Buy online 
   EUFUTURE ELECTRONICS UK3005/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3005/17/2013Buy online 
   NADIGI-KEY CORPORATION2505/18/2013Buy online 
   ASIAElement 14100117/05/2013Buy online 
   JAPANCHIP ONE STOP10005/17/2013Buy online 
74AUP2G80GD9352 868 4412574AUP2G80GD,125NAMOUSER ELECTRONICS2,8115/18/2013Buy online 
   ASIAElement 14100117/05/2013Buy online 
74AUP2G80GT9352 807 2311574AUP2G80GT,115NADIGI-KEY CORPORATION5,0005/18/2013Buy online 
   NAFUTURE ELECTRONICS3005/17/2013Buy online 
   EUFUTURE ELECTRONICS UK3005/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3005/17/2013Buy online 
   ASIAElement 14100117/05/2013Buy online 
   JAPANCHIP ONE STOP10005/17/2013Buy online 
74AUP2G80GF9352 914 9411574AUP2G80GF,115ASIAElement 14100117/05/2013Buy online 
   JAPANCHIP ONE STOP10005/17/2013Buy online 
74AUP2G80DC9352 807 2212574AUP2G80DC,125NAMOUSER ELECTRONICS2,9005/18/2013Buy onlineNot available
74AUP2G80GN9352 922 2911574AUP2G80GN,115ASIAElement 14100117/05/2013Buy online 
74AUP2G80GS9352 927 8911574AUP2G80GS,115ASIAElement 14100117/05/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.