By only allowing the output to change on an edge transition, flip-flops provide a robust interface between asynchronous and synchronous systems.

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Improved signal integrity with integrated termination resistors
  • High noise immunity
  • Flow through pin out for easy layout
  • Wide supply voltage range
  • Low propagation delay
  • Overvoltage tolerant input options
  • Integrated source termination resistor options
  • Bus hold options

Key applications

  • Frequency division
  • Controlled delays
  • Interface between asynchronous and synchronous systems

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more

Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Flip-flops are basic storage elements in digital electronics. They transfer input data to the outputs on an edge transition of their clock input providing a robust interface between asynchronous and synchronous systems. NXP offers a comprehensive range of JK-type flip-flops configured as either positive or negative edge triggered for design flexibility.

Synchronizing asynchronous signals to a specific reference, adding delay to a signal, frequency division, counting of pulses and shifting of data are some common uses of JK-type flip-flops.

JK-type flip-flops are available in standard SO and TSSOP. NXP’s JK-type flip-flops are fully specified from -40 °C to +125 °C.


DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.