74F283
4-bit binary full adder with fast carry
The 74F283 adds two 4-bit binary words (An plus Bn) plus the incoming carry. The binary sum appears on the sum outputs (Σ0 - Σ3) and the outgoing carry (COUT) according to the equation:
CIN+20(A0 + B0) + 21(A1 + B1) + 2² (A2 + B2) + 2³ (A3 + B3) =Σ0 + 2Σ1 + 4Σ2 + 8Σ3 + 16COUT
where (+)=plus
Due to the symmetry of the binary add function, the 74F283 can be used with either all active-High operands (positive logic) or with all active-Low operands (negative logic). In case of all active-Low operands (negative logic) the results Σ1 - Σ4 and COUT should be interpreted also as active-Low. With active-High inputs, CIN cannot be left open; it must be held Low when no 'carry in' is intended. Interchanging inputs of equal weight does not affect the operation, thus A0, B0, CIN can arbitrarily be assigned to pins 5, 6, 7, etc.
Due to pin limitations, the intermediate carries of the 74F283 are not brought out for use as inputs or outputs. However, other means can be used to effectively insert a carry into, or bring a carry out from, an intermediate stage.

| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N74F283D | SOT109-1 (SO16) | 16 | SO16 | Production | 7 | 4.5 - 5.5 | FAST | 4 | high | TTL | -1/+20 | 4-bit binary full adder with fast carry | 0~70 |
| N74F283N | SOT38-4 (DIP16) | 16 | DIP16 | Production | 7 | 4.5 - 5.5 | FAST | 4 | high | TTL | -1/+20 | 4-bit binary full adder with fast carry | 0~70 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| N74F283D | N74F283D,602 | 9338 386 00602 | Volume production | SOT109-1 (SO16) | Tube (Signetics) | Standard Marking |
| N74F283D | N74F283D,623 | 9338 386 00623 | Volume production | SOT109-1 (SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking |
| N74F283N | N74F283N,602 | 9337 948 60602 | Volume production | SOT38-4 (DIP16) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| N74F283D | N74F283D,602 | N74F283D | week 6, 2004 | 5.63 | 1.7761989342806396E8 | 1 | 1 | ||
| N74F283D | N74F283D,623 | N74F283D | week 6, 2004 | 5.63 | 1.7761989342806396E8 | 1 | 1 | ||
| N74F283N | N74F283N,602 | N74F283N | Always Pb-free | 5.63 | 1.7761989342806396E8 | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74F283 | 4-bit binary full adder with fast carry | Data sheet | 1989-03-03 | |
| AN2021 | Thermal considerations for FAST logic products | Application note | 1995-03-13 | |
| AN202 | Testing and specifying FAST logic | Application note | 1987-06-01 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us