74AUP1G08
Low-power 2-input AND gate
The 74AUP1G08 provides the single 2-input AND function.
Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G08GF | SOT891 (XSON6) | 6 | XSON6 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| 74AUP1G08GM | SOT886 (XSON6) | 6 | XSON6 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| 74AUP1G08GN | SOT1115 (XSON6) | 6 | XSON6 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| 74AUP1G08GS | SOT1202 (XSON6) | 6 | XSON6 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| 74AUP1G08GW | SOT353-1 (TSSOP5) | 5 | TSSOP5 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| 74AUP1G08GX | SOT1226 (X2SON5) | 5 | X2SON5 | Production | 8.2 | 1.1 - 3.6 | AUP | 1 | ultra low | CMOS | +/- 1.9 | 70 | single 2-input AND gate | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74AUP1G08GF | 74AUP1G08GF,132 | 9352 811 09132 | Volume production | SOT891 (XSON6) | Tape reel smd | null |
| 74AUP1G08GM | 74AUP1G08GM,115 | 9352 790 21115 | Volume production | SOT886 (XSON6) | Tape reel smd | Standard Marking |
| 74AUP1G08GM | 74AUP1G08GM,132 | 9352 790 21132 | Volume production | SOT886 (XSON6) | Tape reel smd | null |
| 74AUP1G08GN | 74AUP1G08GN,132 | 9352 917 18132 | Volume production | SOT1115 (XSON6) | ||
| 74AUP1G08GS | 74AUP1G08GS,132 | 9352 928 33132 | Volume production | SOT1202 (XSON6) | ||
| 74AUP1G08GW | 74AUP1G08GW,125 | 9352 790 19125 | Volume production | SOT353-1 (TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| 74AUP1G08GX | 74AUP1G08GX,125 | 9352 982 27125 | Volume production | SOT1226 (X2SON5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT891 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm | 2007-05-15 | |
| SOT886 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mm | MO-252 (JEDEC); | 2004-07-22 |
| SOT1202 | XSON6 | extremely thin small outline package; no leads; 6 terminals | 2010-04-06 | |
| SOT1115 | XSON6 | extremely thin small outline package; no leads; 6 terminals | 2010-04-07 | |
| SOT1226 | X2SON5 | plastic thermal enhanced extremely thin small outline package; no leads; 5 terminals | 2012-04-18 | |
| SOT353-1 | TSSOP5 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | SC-88A (EIAJ); MO-203 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G08GF | 74AUP1G08GF,132 | 74AUP1G08GF | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G08GM | 74AUP1G08GM,115 | 74AUP1G08GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G08GM | 74AUP1G08GM,132 | 74AUP1G08GM | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G08GN | 74AUP1G08GN,132 | 74AUP1G08GN | Always Pb-free | 1 | 1 | ||||
| 74AUP1G08GS | 74AUP1G08GS,132 | 74AUP1G08GS | Always Pb-free | 1 | 1 | ||||
| 74AUP1G08GW | 74AUP1G08GW,125 | 74AUP1G08GW | Always Pb-free | 3.29 | 3.03951367781155E8 | 1 | 1 | ||
| 74AUP1G08GX | 74AUP1G08GX,125 | 74AUP1G08GX | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74AUP1G08 | Low-power 2-input AND gate | Data sheet | 2012-06-22 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN11052 | Pin FMEA for AUP family | Application note | 2011-05-06 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| aup1g08 | aup1g08 IBIS model | IBIS model | ibs | 2013-04-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G08GN | 9352 917 18132 | 74AUP1G08GN,132 | NA | DIGI-KEY CORPORATION | 9,000 | 5/24/2013 | |||
| ASIA | Element 14 | 100 | 1 | 24/05/2013 | |||||
| JAPAN | CHIP ONE STOP | 100 | 05/24/2013 | ||||||
| NA | FUTURE ELECTRONICS | 33 | 5/23/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 33 | 5/23/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 33 | 5/23/2013 | ||||||
| EU | Farnell Europe | 0 | 1 | 05/24/2013 | |||||
| 74AUP1G08GW | 9352 790 19125 | 74AUP1G08GW,125 | NA | DIGI-KEY CORPORATION | 18,142 | 5/24/2013 | |||
| EU | ARROW EUROPE | 18,000 | 5/24/2013 | ||||||
| EU | AVNET EXPRESS EUROPE | 12,000 | 5/24/2013 | ||||||
| NA | FUTURE ELECTRONICS | 9,000 | 5/23/2013 | ||||||
| EU | FUTURE ELECTRONICS UK | 9,000 | 5/23/2013 | ||||||
| NA | ARROW ELECTRONICS | 9,000 | 5/24/2013 | ||||||
| ASIA | FUTURE ELECTRONICS- ASIA | 9,000 | 5/23/2013 | ||||||
| ASIA | WPI | 6,000 | 3000 | 05/24/2013 | |||||
| JAPAN | CHIP ONE STOP | 3,000 | 05/24/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 2,450 | 5/24/2013 | ||||||
| ASIA | Element 14 | 80 | 1 | 24/05/2013 | |||||
| JAPAN | CHIP ONE STOP | 12 | 05/24/2013 | ||||||
| EU | Farnell Europe | 0 | 1 | 05/24/2013 | |||||
| 74AUP1G08GM | 9352 790 21115 | 74AUP1G08GM,115 | NA | DIGI-KEY CORPORATION | 14,765 | 5/24/2013 | |||
| NA | MOUSER ELECTRONICS | 161 | 5/24/2013 | ||||||
| NA | AVNET EXPRESS AMERICAS | 110 | 5/24/2013 | ||||||
| ASIA | Element 14 | 100 | 1 | 24/05/2013 | |||||
| JAPAN | CHIP ONE STOP | 100 | 05/24/2013 | ||||||
| EU | Farnell Europe | 0 | 1 | 05/24/2013 | |||||
| 74AUP1G08GM | 9352 790 21132 | 74AUP1G08GM,132 | ASIA | Element 14 | 100 | 1 | 24/05/2013 | ||
| EU | Farnell Europe | 0 | 1 | 05/24/2013 | |||||
| 74AUP1G08GS | 9352 928 33132 | 74AUP1G08GS,132 | ASIA | Element 14 | 100 | 1 | 24/05/2013 | ||
| JAPAN | CHIP ONE STOP | 100 | 05/24/2013 | ||||||
| 74AUP1G08GF | 9352 811 09132 | 74AUP1G08GF,132 | NA | MOUSER ELECTRONICS | 4,759 | 5/24/2013 | |||
| NA | NEWARK/ELEMENT14 | 4,720 | 5/24/2013 | ||||||
| EU | Farnell Europe | 4,718 | 1 | 05/24/2013 | |||||
| NA | DIGI-KEY CORPORATION | 4,555 | 5/24/2013 | ||||||
| JAPAN | CHIP ONE STOP | 100 | 05/24/2013 | ||||||
| ASIA | Element 14 | 0 | 1 | 24/05/2013 | |||||
| 74AUP1G08GX | 9352 982 27125 | 74AUP1G08GX,125 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us