Logic gate functions for control / glue logic, PCB miniaturization and routing simplification. Combination logic is the integration of two or more discrete logic gates into a single logic solution. The integrated gates may be internally connected to generate a specific Boolean function or may remain independent. It includes over-voltage tolerant input options and open-drain output options to facilitate interfacing between different voltage nodes.
Logic
Combination gates can be used to implement a variety of Boolean functions
New and updated products
74AUP3G3404GD
Low-power dual buffer and single inverter
74AUP3G3404DC
Low-power dual buffer and single inverter
Key features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Key applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Logic gates are the fundamental building blocks of any digital circuit. NXP’s comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.







Follow us