Latest videos

  • Introducing Dual PCB Configurable Logic from NXP...

    youtube video

    Introducing Dual PCB Configurable Logic from NXP

A single device that can be configured to generate up to 9 different Boolean functions

Logic gate functions for control / glue logic, PCB miniaturization and routing simplification. Configurable logic is a small footprint solution that reduces the number of device types needed in inventory. By defining one or two of the inputs the device is configured as one of nine different Boolean functions.

It includes over-voltage tolerant input options to facilitate interfacing between different voltage nodes and Schmitt-trigger inputs for interfacing with slower input rising and falling edges.

Download the Dual PCB configurable logic white paper

 Download the Dual PCB configurable logic white paper

New and updated products


Low-power configurable multiple function gate


Low-power configurable gate with voltage-level translator

Featured product


Datasheet (pdf)

Ultra-configurable multiple function gate; 3-state

Key features and benefits

  • Mixed 5 V and 3.3 V applications
  • Reduce time to market for complex designs
  • Save board space
  • Schmitt-trigger inputs
  • Improved signal integrity for complex layouts
  • Wide supply voltage range
  • Low propagation delay
  • Overvoltage tolerant options
  • Low input threshold options
  • CMOS low power

Key applications

  • Cell phone
  • Computing
  • STB
  • LCD TV
  • Industrial controllers

Design tools & Assets

A central place for your design support and tooling. For today´s short product development cycles, NXP helps you with this portal to simplify your design.
Read more

Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

Logic gates are the fundamental building blocks of any digital circuit. NXP’s comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.

Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.


Demo boards

Board imageType numberBoard TypeDescriptionStatus

Demo board

NXP demo board for configurable logic device 74AXP1G57Production

DIV Table experiment (Column Based)
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.