74LVC1G57GF
Low-power configurable multiple function gate
The 74LVC1G57 provides configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XNOR, inverter and buffer. All inputs can be connected to VCC or GND.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
All inputs (A, B and C) are Schmitt trigger inputs. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
Low-power configurable multiple function gate
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G57GF | SOT891 (XSON6) | 6 | XSON6 | Production | 6.3 | 1.65-5.5 | LVC | 1 | low | TTL | +/- 32 | 150 | configurable gate; Schmitt trigger | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LVC1G57GF | 74LVC1G57GF,132 | 9352 824 23132 | Volume production | SOT891 (XSON6) | Tape reel smd | YC |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT891 | XSON6 | plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm | 2007-05-15 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G57GF | 74LVC1G57GF,132 | 74LVC1G57GF | Always Pb-free | 3.87 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74LVC1G57 | Low-power configurable multiple function gate | Data sheet | 2011-12-19 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN10343 | MicroPak soldering information | Application note | 2010-12-30 | |
| AN11009 | Pin FMEA for LVC family | Application note | 2011-02-04 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us