74LVC2G86GD
Dual 2-input EXCLUSIVE-OR gate
The 74LVC2G86 provides a dual 2-input EXCLUSIVE-OR gate.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Dual 2-input EXCLUSIVE-OR gate
Low-Voltage CMOS (LVC)
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G86GD | SOT996-2 (XSON8) | 8 | XSON8 | Production | 2.3 | 1.65 - 5.5 | LVC | 2 | low | CMOS/LVTTL | +/- 32 | 150 | dual 2-input EXCLUSIVE-OR gate | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LVC2G86GD | 74LVC2G86GD,125 | 9352 868 59125 | Volume production | SOT996-2 (XSON8) | Reel Pack, Reverse, Reverse | V86 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT996-2 | XSON8 | plastic extremely thin small outline package; no leads; 8 terminals; body 3 x 2 x 0.5 mm | 2007-12-21 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G86GD | 74LVC2G86GD,125 | 74LVC2G86GD | Always Pb-free | 3.87 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74LVC2G86 | Dual 2-input EXCLUSIVE-OR gate | Data sheet | 2013-04-08 | |
| AN10343 | MicroPak soldering information | Application note | 2010-12-30 | |
| AN11009 | Pin FMEA for LVC family | Application note | 2011-02-04 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| lvc2g86 | lvc2g86 IBIS model | IBIS model | ibs | 2013-04-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC2G86GD | 9352 868 59125 | 74LVC2G86GD,125 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us