74LVC38ADB
Quad 2-input NAND gate; open-drain
The 74LVC38A provides four 2-input NAND functions. The outputs are open-drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.
Low-Voltage CMOS (LVC)
Quad 2-input NAND gate; open-drain
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC38ADB | SOT337-1 (SSOP14) | 14 | SSOP14 | Production | 2.2 | 1.2 - 3.6 | LVC | 4 | low | CMOS/LVTTL | 24 | 175 | quad 2-input NAND gate; open-drain | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LVC38ADB | 74LVC38ADB,112 | 9352 714 44112 | Volume production | SOT337-1 (SSOP14) | Tube | LVC38A |
| 74LVC38ADB | 74LVC38ADB,118 | 9352 714 44118 | Volume production | SOT337-1 (SSOP14) | Reel Pack, SMD, 13" | LVC38A |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT337-1 | SSOP14 | plastic shrink small outline package; 14 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC38ADB | 74LVC38ADB,112 | 74LVC38ADB | week 12, 2005 | 3.87 | 2.5839793281653747E8 | 1 | 1 | ||
| 74LVC38ADB | 74LVC38ADB,118 | 74LVC38ADB | week 12, 2005 | 3.87 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74LVC38A | Quad 2-input NAND gate; open-drain | Data sheet | 2011-11-04 | |
| AN240 | Interfacing 3 Volt and 5 Volt Applications | Application note | 1995-09-15 | |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2002-02-05 | |
| AN11009 | Pin FMEA for LVC family | Application note | 2011-02-04 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| lvc | lvc Spice model | SPICE model | zip | 2013-05-07 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC38ADB | 9352 714 44112 | 74LVC38ADB,112 | not available | ||||||
| 74LVC38ADB | 9352 714 44118 | 74LVC38ADB,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us