74LVC1G00

Single 2-input NAND-gate


Quick ordering

DistributorIn Stock
OR:  

The 74LVC1G00 provides the single 2-input NAND function.

Input can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ±24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Show functional diagram

Block diagram: 74AHC1G00GV, 74AHC1G00GW, 74AHCT1G00GV, 74AHCT1G00GW, 74AUP1G132GF, 74AUP1G132GM, 74AUP1G132GW, 74HC1G00GV, 74HC1G00GW, 74HCT1G00GV, 74HCT1G00GW, 74LVC1G00GF, 74LVC1G00GM, 74LVC1G00GV, 74LVC1G00GW
Block diagram: 74AHC1G00GV, 74AHC1G00GW, 74AHCT1G00GV, 74AHCT1G00GW, 74AUP1G132GF, 74AUP1G132GM, 74AUP1G132GW, 74HC1G00GV, 74HC1G00GW, 74HCT1G00GV, 74HCT1G00GW, 74LVC1G00GF, 74LVC1G00GM, 74LVC1G00GV, 74LVC1G00GW

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyNr of bitsPower dissipation considerationsLogic switching levelsOutput drive capability(mA)fmax(MHz)DescriptionTamb(Cel)
74LVC1G00GFSOT891
(XSON6)
6XSON6Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GMSOT886
(XSON6)
6XSON6Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GNSOT1115
(XSON6)
6XSON6Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GSSOT1202
(XSON6)
6XSON6Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GVSOT753
(TSOP5)
5TSOP5Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GWSOT353-1
(TSSOP5)
5TSSOP5Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125
74LVC1G00GXSOT1226
(X2SON5)
5X2SON5Production2.21.65 - 5.5LVC1lowCMOS/LVTTL+/- 32175single 2-input NAND gate-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74LVC1G00GF74LVC1G00GF,1329352 824 02132Volume productionSOT891
(XSON6)
Tape reel smdnull
74LVC1G00GM74LVC1G00GM,1159352 771 86115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74LVC1G00GM74LVC1G00GM,1329352 771 86132Volume productionSOT886
(XSON6)
Tape reel smdnull
74LVC1G00GN74LVC1G00GN,1329352 917 68132Volume productionSOT1115
(XSON6)
74LVC1G00GS74LVC1G00GS,1329352 924 48132Volume productionSOT1202
(XSON6)
74LVC1G00GV74LVC1G00GV,1259352 720 27125Volume productionSOT753
(TSOP5)
Tape reel smd, ReverseStandard Marking
74LVC1G00GW74LVC1G00GW,1259352 683 78125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G00GX74LVC1G00GX,1259352 983 74125Volume productionSOT1226
(X2SON5)
Reel Pack, Reverse, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74LVC1G00GW74LVC1G00GW,1659352 683 78165Discontinued
Replacement product
SOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT891XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm2007-05-15
SOT886XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mmMO-252 (JEDEC); 2004-07-22
SOT1115XSON6extremely thin small outline package; no leads; 6 terminals2010-04-07
SOT1202XSON6extremely thin small outline package; no leads; 6 terminals2010-04-06
SOT753TSOP5plastic surface-mounted package; 5 leadsSC-74A (EIAJ); 2006-03-16
SOT1226X2SON5plastic thermal enhanced extremely thin small outline package; no leads; 5 terminals2012-04-18
SOT353-1TSSOP5plastic thin shrink small outline package; 5 leads; body width 1.25 mmSC-88A (EIAJ); MO-203 (JEDEC); 2003-02-19

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74LVC1G00GW935268378165DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74LVC1G00GF74LVC1G00GF,13274LVC1G00GFAlways Pb-free3.872.5839793281653747E811
74LVC1G00GM74LVC1G00GM,11574LVC1G00GMAlways Pb-free3.872.5839793281653747E811
74LVC1G00GM74LVC1G00GM,13274LVC1G00GMAlways Pb-free3.872.5839793281653747E811
74LVC1G00GN74LVC1G00GN,13274LVC1G00GNAlways Pb-free3.872.5839793281653747E811
74LVC1G00GS74LVC1G00GS,13274LVC1G00GSAlways Pb-free3.872.5839793281653747E811
74LVC1G00GV74LVC1G00GV,12574LVC1G00GVweek 36, 20033.872.5839793281653747E811
74LVC1G00GW74LVC1G00GW,12574LVC1G00GWweek 36, 20033.872.5839793281653747E811
74LVC1G00GX74LVC1G00GX,12574LVC1G00GXAlways Pb-free3.872.5839793281653747E811

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74LVC1G00GW74LVC1G00GW,16574LVC1G00GWweek 36, 20033.872.5839793281653747E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74LVC1G00GW935268378165DN

Documentation for this product

File nameTitleTypeFormatDate
74LVC1G00Single 2-input NAND-gateData sheetpdf2012-07-02
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN11009Pin FMEA for LVC familyApplication notepdf2011-02-04
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
lvc1g00lvc1g00 IBIS modelIBIS modelibs2013-04-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G00GM9352 771 8611574LVC1G00GM,115ASIAWPI29,000500006/18/2013Buy online 
   JAPANCHIP ONE STOP5,00006/18/2013Buy online 
   NAAVNET EXPRESS AMERICAS4,7266/18/2013Buy online 
   NAFUTURE ELECTRONICS3006/17/2013Buy online 
   EUFUTURE ELECTRONICS UK3006/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3006/17/2013Buy online 
   NAMOUSER ELECTRONICS1356/18/2013Buy online 
   ASIAElement 14100118/06/2013Buy online 
74LVC1G00GM9352 771 8613274LVC1G00GM,132NAAVNET EXPRESS AMERICAS5,0006/18/2013Buy onlineNot available
   NAFUTURE ELECTRONICS1006/17/2013Buy online 
   EUFUTURE ELECTRONICS UK1006/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1006/17/2013Buy online 
   ASIAElement 14100118/06/2013Buy online 
   NAMOUSER ELECTRONICS156/18/2013Buy online 
74LVC1G00GS9352 924 4813274LVC1G00GS,132ASIAElement 140118/06/2013Buy onlineNot available
74LVC1G00GW9352 683 7812574LVC1G00GW,125NAFUTURE ELECTRONICS174,0006/17/2013Buy online 
   EUFUTURE ELECTRONICS UK174,0006/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA174,0006/17/2013Buy online 
   NAAVNET EXPRESS AMERICAS72,0006/18/2013Buy online 
   EUAVNET EXPRESS EUROPE24,0006/18/2013Buy online 
   NAARROW ELECTRONICS21,0006/18/2013Buy online 
   NADIGI-KEY CORPORATION20,8956/18/2013Buy online 
   ASIAWPI12,000300006/18/2013Buy online 
   EUARROW EUROPE9,0006/17/2013Buy online 
   EUFarnell Europe5,604106/18/2013Buy online 
   NANEWARK/ELEMENT144,6136/18/2013Buy online 
   JAPANCHIP ONE STOP9506/18/2013Buy online 
   ASIAElement 1475118/06/2013Buy online 
74LVC1G00GN9352 917 6813274LVC1G00GN,132NADIGI-KEY CORPORATION5,3006/18/2013Buy online 
   NAMOUSER ELECTRONICS2656/18/2013Buy online 
   NAFUTURE ELECTRONICS1006/17/2013Buy online 
   EUFUTURE ELECTRONICS UK1006/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1006/17/2013Buy online 
   ASIAElement 140118/06/2013Buy online 
   EUFarnell Europe0106/18/2013Buy online 
74LVC1G00GX9352 983 7412574LVC1G00GX,125       
74LVC1G00GF9352 824 0213274LVC1G00GF,132NADIGI-KEY CORPORATION4,8706/18/2013Buy online 
   JAPANCHIP ONE STOP10006/18/2013Buy online 
   NAFUTURE ELECTRONICS506/17/2013Buy online 
   EUFUTURE ELECTRONICS UK506/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA506/17/2013Buy online 
   NAMOUSER ELECTRONICS306/18/2013Buy online 
   ASIAElement 140118/06/2013Buy online 
   EUFarnell Europe0106/18/2013Buy online 
74LVC1G00GV9352 720 2712574LVC1G00GV,125NAAVNET EXPRESS AMERICAS90,0006/18/2013Buy online 
   ASIAWPI24,000300006/18/2013Buy online 
   ASIAAVNET EXPRESS ASIA21,0006/18/2013Buy online 
   NAFUTURE ELECTRONICS18,0006/17/2013Buy online 
   EUFUTURE ELECTRONICS UK18,0006/17/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA18,0006/17/2013Buy online 
   EUARROW EUROPE18,0006/17/2013Buy online 
   EUAVNET EXPRESS EUROPE12,0006/18/2013Buy online 
   NAMOUSER ELECTRONICS10,5946/18/2013Buy online 
   NAARROW ELECTRONICS10,5006/18/2013Buy online 
   NADIGI-KEY CORPORATION3,1666/18/2013Buy online 
   JAPANCHIP ONE STOP3,00006/18/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.