74LVC1G02

Single 2-input NOR gate


Quick ordering

DistributorIn Stock
OR:  

The 74LVC1G02 provides the single 2-input NOR function.

Input can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.

Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ±24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Show functional diagram

Block diagram: 74AHC1G02GV, 74AHC1G02GW, 74AHCT1G02GV, 74AHCT1G02GW, 74HC1G02GV, 74HC1G02GW, 74HCT1G02GV, 74HCT1G02GW, 74LVC1G02GF, 74LVC1G02GM, 74LVC1G02GV, 74LVC1G02GW
Block diagram: 74AHC1G02GV, 74AHC1G02GW, 74AHCT1G02GV, 74AHCT1G02GW, 74HC1G02GV, 74HC1G02GW, 74HCT1G02GV, 74HCT1G02GW, 74LVC1G02GF, 74LVC1G02GM, 74LVC1G02GV, 74LVC1G02GW

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyNr of bitsPower dissipation considerationsLogic switching levelsOutput drive capability(mA)fmax(MHz)DescriptionTamb(Cel)
74LVC1G02GFSOT891
(XSON6)
6XSON6Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GMSOT886
(XSON6)
6XSON6Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GNSOT1115
(XSON6)
6XSON6Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GSSOT1202
(XSON6)
6XSON6Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GVSOT753
(TSOP5)
5TSOP5Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GWSOT353-1
(TSSOP5)
5TSSOP5Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125
74LVC1G02GXSOT1226
(X2SON5)
5X2SON5Production2.11.65 - 5.5LVC1lowCMOS/LVTTL+/- 32150single 2-input NOR gate-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74LVC1G02GF74LVC1G02GF,1329352 824 03132Volume productionSOT891
(XSON6)
Tape reel smdnull
74LVC1G02GM74LVC1G02GM,1159352 771 87115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74LVC1G02GM74LVC1G02GM,1329352 771 87132Volume productionSOT886
(XSON6)
Tape reel smdnull
74LVC1G02GN74LVC1G02GN,1329352 917 69132Volume productionSOT1115
(XSON6)
74LVC1G02GS74LVC1G02GS,1329352 928 93132Volume productionSOT1202
(XSON6)
74LVC1G02GV74LVC1G02GV,1259352 720 25125Volume productionSOT753
(TSOP5)
Tape reel smd, ReverseStandard Marking
74LVC1G02GW74LVC1G02GW,1259352 683 79125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74LVC1G02GX74LVC1G02GX,1259352 983 75125Volume productionSOT1226
(X2SON5)
Reel Pack, Reverse, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74LVC1G02GW74LVC1G02GW,1659352 683 79165Discontinued
cement productReplacement product
SOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT886XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mmMO-252 (JEDEC); 2004-07-22
SOT891XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm2007-05-15
SOT1115XSON6extremely thin small outline package; no leads; 6 terminals2010-04-07
SOT1202XSON6extremely thin small outline package; no leads; 6 terminals2010-04-06
SOT753TSOP5plastic surface-mounted package; 5 leadsSC-74A (EIAJ); 2006-03-16
SOT1226X2SON5plastic thermal enhanced extremely thin small outline package; no leads; 5 terminals2012-04-18
SOT353-1TSSOP5plastic thin shrink small outline package; 5 leads; body width 1.25 mmSC-88A (EIAJ); MO-203 (JEDEC); 2003-02-19

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74LVC1G02GW935268379165DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74LVC1G02GF74LVC1G02GF,13274LVC1G02GFAlways Pb-free3.872.5839793281653747E811
74LVC1G02GM74LVC1G02GM,11574LVC1G02GMAlways Pb-free3.872.5839793281653747E811
74LVC1G02GM74LVC1G02GM,13274LVC1G02GMAlways Pb-free3.872.5839793281653747E811
74LVC1G02GN74LVC1G02GN,13274LVC1G02GNAlways Pb-free3.872.5839793281653747E811
74LVC1G02GS74LVC1G02GS,13274LVC1G02GSAlways Pb-free3.872.5839793281653747E811
74LVC1G02GV74LVC1G02GV,12574LVC1G02GVweek 36, 20033.872.5839793281653747E811
74LVC1G02GW74LVC1G02GW,12574LVC1G02GWweek 36, 20033.872.5839793281653747E811
74LVC1G02GX74LVC1G02GX,12574LVC1G02GXAlways Pb-free3.872.5839793281653747E811

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74LVC1G02GW74LVC1G02GW,16574LVC1G02GWweek 36, 20033.872.5839793281653747E811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74LVC1G02GW935268379165DN

Documentation for this product

File nameTitleTypeFormatDate
74LVC1G02Single 2-input NOR gateData sheetpdf2012-06-29
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN11009Pin FMEA for LVC familyApplication notepdf2011-02-04
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
lvc1g02lvc1g02 IBIS modelIBIS modelibs2013-04-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G02GX9352 983 7512574LVC1G02GX,125       
74LVC1G02GS9352 928 9313274LVC1G02GS,132ASIAElement 140124/05/2013Buy onlineNot available
74LVC1G02GV9352 720 2512574LVC1G02GV,125NAFUTURE ELECTRONICS249,0005/23/2013Buy online 
   EUFUTURE ELECTRONICS UK249,0005/23/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA249,0005/23/2013Buy online 
   NAAVNET EXPRESS AMERICAS18,0005/24/2013Buy online 
   NADIGI-KEY CORPORATION8,1295/24/2013Buy online 
   NAMOUSER ELECTRONICS7,5415/24/2013Buy online 
   EUAVNET EXPRESS EUROPE6,0005/24/2013Buy online 
   JAPANCHIP ONE STOP2005/24/2013Buy online 
74LVC1G02GW9352 683 7912574LVC1G02GW,125NAFUTURE ELECTRONICS69,0005/23/2013Buy online 
   EUFUTURE ELECTRONICS UK69,0005/23/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA69,0005/23/2013Buy online 
   NAARROW ELECTRONICS45,0005/24/2013Buy online 
   ASIAWPI18,154300005/24/2013Buy online 
   EUARROW EUROPE15,0205/24/2013Buy online 
   NAAVNET EXPRESS AMERICAS14,6455/24/2013Buy online 
   EUAVNET EXPRESS EUROPE12,0005/24/2013Buy online 
   NANewark element1411,56730005/24/2013Buy online 
   NADIGI-KEY CORPORATION3,0275/24/2013Buy online 
   EUFarnell Europe2,976105/24/2013Buy online 
   NANEWARK/ELEMENT142,5805/24/2013Buy online 
   JAPANCHIP ONE STOP10005/24/2013Buy online 
   ASIAElement 1418124/05/2013Buy online 
   ASIASAC - Taiwanyes300005/01/2013Buy online 
74LVC1G02GF9352 824 0313274LVC1G02GF,132NADIGI-KEY CORPORATION5,0005/24/2013Buy online 
   ASIAWPI5,000500005/24/2013Buy online 
   ASIAElement 14100124/05/2013Buy online 
74LVC1G02GM9352 771 8711574LVC1G02GM,115EUAVNET EXPRESS EUROPE10,0005/24/2013Buy online 
   NAMOUSER ELECTRONICS3,9555/24/2013Buy online 
   JAPANCHIP ONE STOP21005/24/2013Buy online 
   ASIAElement 14100124/05/2013Buy online 
74LVC1G02GM9352 771 8713274LVC1G02GM,132NAFUTURE ELECTRONICS3005/23/2013Buy online 
   EUFUTURE ELECTRONICS UK3005/23/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA3005/23/2013Buy online 
   NADIGI-KEY CORPORATION2255/24/2013Buy online 
   ASIAElement 14100124/05/2013Buy online 
74LVC1G02GN9352 917 6913274LVC1G02GN,132ASIAElement 14100124/05/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.