74ABT373A
Octal transparent latch (3-State)
The 74ABT373A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT373A device is an octal transparent latch coupled to eight 3-State output buffers. The two sections of the device are controlled independently by Enable (E) and Output Enable (OE) control gates.
The data on the D inputs are transferred to the latch outputs when the Latch Enable (E) input is High. The latch remains transparent to the data inputs while E is High, and stores the data that is present one setup time before the High-to-Low enable transition.
The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active-Low Output Enable (OE) controls all eight 3-State buffers independent of the latch operation.
When OE is Low, the latched or transparent data appears at the outputs. When OE is High, the outputs are in the High-impedance 'OFF' state, which means they will neither drive nor load the bus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT373AD | 74ABT373AD,112 | 9351 913 00112 | Volume production | SOT163-1 (SO20) | Tube | Standard Marking | |
| 74ABT373AD | 74ABT373AD,118 | 9351 913 00118 | Volume production | SOT163-1 (SO20) | Tape reel smd | Standard Marking | |
| 74ABT373ADB | 74ABT373ADB,112 | 9351 913 10112 | Volume production | SOT339-1 (SSOP20) | Tube | Standard Marking | |
| 74ABT373ADB | 74ABT373ADB,118 | 9351 913 10118 | Volume production | SOT339-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT373AN | 74ABT373AN,112 | 9351 913 20112 | Volume production | SOT146-1 (DIP20) | Tube | Standard Marking | |
| 74ABT373APW | 74ABT373APW,112 | 9351 913 30112 | Volume production | SOT360-1 (TSSOP20) | Tube | Standard Marking | |
| 74ABT373APW | 74ABT373APW,118 | 9351 913 30118 | Volume production | SOT360-1 (TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT373ADB/G | 74ABT373ADB/G,118 | 9352 813 15118 | Withdrawn Replacement product | SOT339-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | No. of Pins | Description | Voltage | Logic Switching Levels | Propagation Delay(ns) | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT373AD | SOT163-1 (SO20) | 20 | Octal D-Type Transparent Latch (3-State) | 4.5-5.5 V | TTL | 3.6 | -32/+64 mA |
| 74ABT373ADB | SOT339-1 (SSOP20) | 20 | Octal D-Type Transparent Latch (3-State) | 4.5-5.5 V | TTL | 3.6 | -32/+64 mA |
| 74ABT373AN | SOT146-1 (DIP20) | 20 | Octal D-Type Transparent Latch (3-State) | 4.5-5.5 V | TTL | 3.6 | -32/+64 mA |
| 74ABT373APW | SOT360-1 (TSSOP20) | 20 | Octal D-Type Transparent Latch (3-State) | 4.5-5.5 V | TTL | 3.6 | -32/+64 mA |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT373AD | 74ABT373AD,112 | 74ABT373AD | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT373AD | 74ABT373AD,118 | 74ABT373AD | week 4, 2004 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT373ADB | 74ABT373ADB,112 | 74ABT373ADB | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT373ADB | 74ABT373ADB,118 | 74ABT373ADB | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT373AN | 74ABT373AN,112 | 74ABT373AN | Always Pb-free | 1.33 | 7.518796992481203E8 | NA | NA | ||
| 74ABT373APW | 74ABT373APW,112 | 74ABT373APW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT373APW | 74ABT373APW,118 | 74ABT373APW | week 7, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT373ADB/G | 74ABT373ADB/G,118 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Octal transparent latch (3-State) (v.1.0) | 1995-02-17 | |
| Application note | Test Fixtures for High Speed Logic (v.2.0) | 1998-04-02 | |
| Other type | Functional selection guide ABT family (v.2.0) | 2004-08-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us