74ALVT16260DL

12-bit to 24-bit multiplexed D-type latches; 3-state


Quick ordering

DistributorIn Stock
OR:  

The 74ALVT16260 is a 12-bit to 24-bit multiplexed D-type latch used in applications where two separate data paths must be multiplexed onto, or demultiplexed from, a single data path. Typical applications include multiplexing or demultiplexing of address and data information in microprocessor or bus-interface applications. This device is also useful in memory-interleaving applications.

Three 12-bit I/O ports (A1 to A12, 1B1 to 1B12 and 2B1 to 2B12) are available for address or data transfer. The output enable inputs (OE1B, OE2B, and OEA) control the bus transceiver functions. OE1B and OE2B also allow bank control in the A to B direction.

Address or data information can be stored using the internal storage latches. The latch enable inputs (LE1B, LE2B, LEA1B and LEA2B) are used to control data storage. When the latch enable input is HIGH, the latch is transparent. When the latch enable input goes LOW, the data present at the inputs is latched and remains latched until the latch enable input is returned HIGH.

To ensure the high-impedance state during power-up or power-down, all output enable inputs should be tied to VCC through a pull-up resistor. The minimum value of the resistor is determined by the current sinking capability of the driver.

The 74ALVT16260 is available in a SSOP56 and a TSSOP56 package.

Features and benefits

  • 5 V I/O compatible
  • Bus hold inputs eliminate the need for external pull-up resistors
  • Live insertion and extraction permitted
  • Power-up 3-state
  • Power-up reset
  • Output capability: +64 mA and -32 mA
  • Distributed VCC and GND pin configuration minimizes high-speed switching noise
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883C, method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: 74ALVT16260DGG, 74ALVT16260DL
Block diagram: 74ALVT16260DGG, 74ALVT16260DL

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyNr of bitsPower dissipation considerationsLogic switching levelsOutput drive capability(mA)DescriptionTamb(Cel)
74ALVT16260DLSOT371-1
(SSOP56)
56SSOP56Production2.82.3 - 3.6ALVT12mediumTTL-32/+6412-bit to 24-bit multiplexed D-type latch with bus hold (3-state)-40~85

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74ALVT16260DL74ALVT16260DL,5129352 603 45512Volume productionSOT371-1
(SSOP56)
Tube Dry PackALVT16260
74ALVT16260DL74ALVT16260DL,5189352 603 45518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"ALVT16260

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74ALVT16260DL74ALVT16260DL,1189352 603 45118Withdrawn
Replacement product
SOT371-1
(SSOP56)
Reel Pack, SMD, 13"ALVT16260

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT371-1SSOP56plastic shrink small outline package; 56 leads; body width 7.5 mmMO-118 (JEDEC); 2003-02-18

Related documents

Reflow soldering

Wave soldering

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVT16260DL935260345118DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74ALVT16260DL74ALVT16260DL,51274ALVT16260DLweek 13, 20051.337.518796992481203E812
74ALVT16260DL74ALVT16260DL,51874ALVT16260DLweek 13, 20051.337.518796992481203E812

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74ALVT16260DL74ALVT16260DL,11874ALVT16260DL1.337.518796992481203E81NA
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVT16260DL935260345118DN

Documentation for this product

File nameTitleTypeFormatDate
74ALVT1626012-bit to 24-bit multiplexed D-type latches; 3-stateData sheetpdf2006-03-20
AN203Test Fixtures for High Speed LogicApplication notepdf1998-04-02
AN240Interfacing 3 Volt and 5 Volt ApplicationsApplication notepdf1995-09-15
AN243LVT (Low Voltage Technology) and ALVT (Advanced LVT)Application notepdf1998-01-01
AN246Transmission Lines and Terminations with Philips Advanced Logic FamiliesApplication notepdf1998-02-01
AN223Ground and VCC Bounce of High-Speed Integrated CircuitsApplication notepdf2013-03-13
AN219A metastability primerApplication notepdf2013-03-13
AN252Live Insertion Aspects of Philips Logic FamiliesApplication notepdf2013-03-13
AN212Package lead inductance considerations in high-speed applicationsApplication notepdf2013-03-13
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
alvt16260alvt16260 IBIS modelIBIS modelibs2013-04-07
alvt16alvt16 Spice modelSPICE modelzip2013-05-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVT16260DL9352 603 4551274ALVT16260DL,512      not available
74ALVT16260DL9352 603 4551874ALVT16260DL,518      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Models

IBIS model

SPICE model

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.