74AUP1T34GN
Low-power dual supply translating buffer
The 74AUP1T34 provides a single buffer with two separate supply voltages. Input A is designed to track VCC(A). Output Y is designed to track VCC(Y). Both, VCC(A) and VCC(Y) accepts any supply voltage from 1.1 V to 3.6 V. This feature allows universal low voltage interfacing between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, and 3.3 V voltage nodes.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 1.1 V to 3.6 V. This device ensures a very low static and dynamic power consumption across the entire VCC range from 1.1 V to 3.6 V. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Advanced Ultra-low Power (AUP)
Low-power dual supply translating buffer
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | Family | Nr of bits | VCC(A)(V) | VCC(B)(V) | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1T34GN | SOT1115 (XSON6) | 6 | XSON6 | Production | 15.2 | AUP | 1 | 1.1 - 3.6 | 1.1 - 3.6 | ultra low | CMOS | +/- 1.9 | single dual supply translating buffer | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74AUP1T34GN | 74AUP1T34GN,132 | 9352 917 52132 | Volume production | SOT1115 (XSON6) | pQ |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1115 | XSON6 | extremely thin small outline package; no leads; 6 terminals | 2010-04-07 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74AUP1T34GN | 74AUP1T34GN,132 | 74AUP1T34GN | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74AUP1T34 | Low-power dual supply translating buffer | Data sheet | 2012-03-16 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| aup1t34 | aup1t34 IBIS model | IBIS model | ibs | 2013-04-07 |
| 75017085 | Application guide: Flat-panel TV sets | Line card | 2012-03-13 | |
| 75017090 | Application guide; Portable devices and mobile handsets | Selection guide | 2012-03-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us