74ALVC164245

16-bit dual supply translating transceiver; 3-state


Quick ordering

DistributorIn Stock
OR:  

The 74ALVC164245 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The 74ALVC164245 is a 16-bit (dual octal) dual supply translating transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment.

This device can be used as two 8-bit transceivers or one 16-bit transceiver.

The direction control inputs (1DIR and 2DIR) determine the direction of the data flow. nDIR (active HIGH) enables data from nAn ports to nBn ports. nDIR (active LOW) enables data from nBn ports to nAn ports. The output enable inputs (1OE and 2OE), when HIGH, disable both nAn and nBn ports by placing them in a high-impedance OFF-state. Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B).

In suspend mode, when one of the supply voltages is zero, there will be no current flow from the non-zero supply towards the zero supply. The nAn-outputs must be set 3-state and the voltage on the A-bus must be smaller than Vdiode (typical 0.7 V). VCC(B) ≥ VCC(A) (except in suspend mode).

Features and benefits

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range:
    • 3 V port (VCC(A)): 1.5 V to 3.6 V
    • 5 V port (VCC(B)): 1.5 V to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Control inputs voltage range from 2.7 V to 5.5 V
  • Inputs accept voltages up to 5.5 V
  • High-impedance outputs when VCC(A) or VCC(B) = 0 V
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from −40 °C to +85 °C and −40 °C to +125 °C

Show functional diagram

Block diagram: 74ALVC16245DGG, 74ALVC16245DL, 74ALVC164245BQ, 74ALVC164245DGG, 74ALVC164245DL, 74ALVCH16245DGG, 74ALVCH16245DL, 74LVT16245BBQ, 74LVT16245BDGG, 74LVT16245BDL, 74LVT16245BEV, 74LVTH16245BBQ, 74LVTH16245BDGG, 74LVTH16245BDL, 74LVTN16245BBQ, 74LVTN16245BDGG
Block diagram: 74ALVC16245DGG, 74ALVC16245DL, 74ALVC164245BQ, 74ALVC164245DGG, 74ALVC164245DL, 74ALVCH16245DGG, 74ALVCH16245DL, 74LVT16245BBQ, 74LVT16245BDGG, 74LVT16245BDL, 74LVT16245BEV, 74LVTH16245BBQ, 74LVTH16245BDGG, 74LVTH16245BDL, 74LVTN16245BBQ, 74LVTN16245BDGG

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)FamilyNr of bitsVCC(A)(V)VCC(B)(V)Power dissipation considerationsLogic switching levelsOutput drive capability(mA)DescriptionTamb(Cel)
74ALVC164245BXSOT1134-2
(HXQFN60U)
60HXQFN60UProduction2.9ALVC161.5 - 5.51.5 - 3.6lowCMOS/LVTTL+/- 2416-bit dual-supply voltage level translating transceiver (3-state)-40~85
74ALVC164245DGGSOT362-1
(TSSOP48)
48TSSOP48Production2.9ALVC161.5 - 5.51.5 - 3.6lowCMOS/LVTTL+/- 2416-bit dual-supply voltage level translating transceiver (3-state)-40~85
74ALVC164245DLSOT370-1
(SSOP48)
48SSOP48Production2.9ALVC161.5 - 5.51.5 - 3.6lowCMOS/LVTTL+/- 2416-bit dual-supply voltage level translating transceiver (3-state)-40~85

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74ALVC164245BX74ALVC164245BX,5189352 958 65518Volume productionSOT1134-2
(HXQFN60U)
Reel Dry Pack, SMD, 13"Standard Marking
74ALVC164245DGG74ALVC164245DGG,119352 023 50112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ALVC164245DGG74ALVC164245DGG:119352 023 50118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ALVC164245DL74ALVC164245DL,1129352 023 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ALVC164245DL74ALVC164245DL,1189352 023 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74ALVC164245DGG74ALVC164245DGG,519352 023 50512Withdrawn
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ALVC164245DGG74ALVC164245DGG:519352 023 50518Withdrawn
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT1134-2HXQFN60Uplastic compatible thermal enhanced extremely thin quad flat package; no leads2011-08-22
SOT362-1TSSOP48plastic thin shrink small outline package; 48 leads; body width 6.1 mmMO-153 (JEDEC); 2003-02-19
SOT370-1SSOP48plastic shrink small outline package; 48 leads; body width 7.5 mmMO-118 (JEDEC); 2003-02-19

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVC164245DGG935202350512DN
74ALVC164245DGG935202350518DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74ALVC164245BX74ALVC164245BX,51874ALVC164245BXAlways Pb-free3.872.5839793281653747E822
74ALVC164245DGG74ALVC164245DGG,1174ALVC164245DGGAlways Pb-free3.872.5839793281653747E811
74ALVC164245DGG74ALVC164245DGG:1174ALVC164245DGGAlways Pb-free3.872.5839793281653747E811
74ALVC164245DL74ALVC164245DL,11274ALVC164245DLweek 13, 20053.872.5839793281653747E811
74ALVC164245DL74ALVC164245DL,11874ALVC164245DLweek 13, 20053.872.5839793281653747E811

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74ALVC164245DGG74ALVC164245DGG,5174ALVC164245DGGweek 14, 20053.872.5839793281653747E822
74ALVC164245DGG74ALVC164245DGG:5174ALVC164245DGGweek 14, 20053.872.5839793281653747E822
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVC164245DGG935202350512DN
74ALVC164245DGG935202350518DN

Documentation for this product

File nameTitleTypeFormatDate
74ALVC16424516-bit dual supply translating transceiver; 3-stateData sheetpdf2012-03-15
AN240Interfacing 3 Volt and 5 Volt ApplicationsApplication notepdf1995-09-15
AN212Package lead inductance considerations in high-speed applicationsApplication notepdf2013-03-13
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
alvc164245alvc164245 IBIS modelIBIS modelibs2013-04-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC164245BX9352 958 6551874ALVC164245BX,518       
74ALVC164245DL9352 023 4011274ALVC164245DL,112NAAVNET EXPRESS AMERICAS3,1805/19/2013Buy onlineNot available
   NAMOUSER ELECTRONICS1,4365/18/2013Buy online 
   EUARROW EUROPE1,3335/8/2013Buy online 
   NADIGI-KEY CORPORATION1,2495/18/2013Buy online 
   NAARROW ELECTRONICS7985/17/2013Buy online 
   EUAVNET EXPRESS EUROPE3725/19/2013Buy online 
   ASIAWPI10158105/19/2013Buy online 
74ALVC164245DL9352 023 4011874ALVC164245DL,118NAAVNET EXPRESS AMERICAS11,0005/19/2013Buy online 
   NAMOUSER ELECTRONICS6,3945/18/2013Buy online 
   EUAVNET EXPRESS EUROPE4,0005/19/2013Buy online 
   NADIGI-KEY CORPORATION3,0765/18/2013Buy online 
   NAARROW ELECTRONICS2,8895/17/2013Buy online 
   NAFUTURE ELECTRONICS1,0005/18/2013Buy online 
   EUFUTURE ELECTRONICS UK1,0005/18/2013Buy online 
   ASIAARROW ASIA PAC LTD1,0001/31/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA1,0005/18/2013Buy online 
   JAPANCHIP ONE STOP9005/17/2013Buy online 
   ASIAWPI10158105/19/2013Buy online 
74ALVC164245DGG9352 023 5011274ALVC164245DGG,11NAARROW ELECTRONICS14,7345/17/2013Buy onlineNot available
   NAFUTURE ELECTRONICS11,6025/18/2013Buy online 
   EUFUTURE ELECTRONICS UK11,6025/18/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA11,6025/18/2013Buy online 
   ASIAWPI3,81197505/19/2013Buy online 
   NADIGI-KEY CORPORATION2,6725/18/2013Buy online 
   NAAVNET EXPRESS AMERICAS2,3405/19/2013Buy online 
   EUARROW EUROPE1,9785/8/2013Buy online 
   NAMOUSER ELECTRONICS9635/18/2013Buy online 
74ALVC164245DGG9352 023 5011874ALVC164245DGG:11ASIAARROW ASIA PAC LTD94,0001/31/2013Buy online 
   NAFUTURE ELECTRONICS72,0005/18/2013Buy online 
   EUFUTURE ELECTRONICS UK72,0005/18/2013Buy online 
   ASIAFUTURE ELECTRONICS- ASIA72,0005/18/2013Buy online 
   NAAVNET EXPRESS AMERICAS10,5655/19/2013Buy online 
   NADIGI-KEY CORPORATION3,8915/18/2013Buy online 
   JAPANCHIP ONE STOP305/17/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.