Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)

Block Diagram

NTS0102

NTS0102 Block Diagram

Features

Key Features

  • Wide supply voltage range:
    • VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
  • Maximum data rates:
    • Push-pull: 50 Mbit/s
  • IOFF circuitry provides partial Power-down mode operation
  • Inputs accept voltages up to 5.5 V
  • ESD protection:
    • HBM JESD22-A114E Class 2 exceeds 2500 V for A port
    • HBM JESD22-A114E Class 3B exceeds 8000 V for B port
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1500 V
  • Latch-up performance exceeds 100 mA per JESD 78B Class II
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The NTS0102DP is included in the 15-year program.

Part numbers include: NTS0102DP, NTS0102DP-Q100, NTS0102GF, NTS0102GT, NTS0102TL, NTS0102TL-Q100, NTS0102JK.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 18 documents

Show All

Design Files

Quick reference to our design files types.

5 design files

Support

What do you need help with?