Logic-Controlled High-Side Power Switch

NX3P2902BUK

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

NX3P2902B Block Diagram

NX3P2902B Block Diagram

Features

  • Wide supply voltage range from 1.1 V to 3.6 V
  • Very low ON resistance:
    • 95 mΩ at a supply voltage of 1.8 V
  • High noise immunity
  • Low OFF-state leakage current (600 nA maximum)
  • 1.2 V control logic at a supply voltage of 3.6 V
  • High current handling capability (500 mA continuous current)
  • Internal output discharge resistor
  • Turn-on slew rate limiting
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 4000 V
    • CDM AEC-Q100-011 revision B exceeds 500 V
  • Specified from -40 °C to +85 °C
  • Cell phone
  • Digital cameras and audio devices
  • Portable and battery-powered equipment

Part numbers include: NX3P2902BUK.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Engineering Services

1 engineering service

To find a complete list of our partners that support this product, please see our Partner Marketplace.