74HC4538N
Dual retriggerable precision monostable multivibrator
The 74HC4538; 74HCT4538 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC4538; 74HCT4538 are dual retriggerable-resettable monostable multivibrators. Each multivibrator has an active LOW trigger/retrigger input (nA), an active HIGH trigger/retrigger input (nB), an overriding active LOW direct reset input (nCD), an output (nQ) and its complement (nQ), and two pins (nREXT/CEXT and nCEXT) for connecting the external timing components CEXT and REXT. Typical pulse width variation over the specified temperature range is ±0.2 %.
The multivibrator may be triggered by either the positive or the negative edges of the input pulse. The duration and accuracy of the output pulse are determined by the external timing components CEXT and REXT. The output pulse width (tW) is equal to 0.7 × REXT × CEXT. The linear design techniques guarantee precise control of the output pulse width. A LOW level at nCD terminates the output pulse immediately. Schmitt trigger action on pins nA and nB makes the circuit highly tolerant of slower rise and fall times.
High-speed CMOS HC(T)
Dual retriggerable precision monostable multivibrator
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC4538N | SOT38-4 (DIP16) | 16 | DIP16 | Production | 27 | 2.0 - 6.0 | HC(T) | low | CMOS | +/- 5.2 | dual retriggerable precision monostable multivibrator | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74HC4538N | 74HC4538N,652 | 9336 698 40652 | Volume production | SOT38-4 (DIP16) | Bulk Pack, CECC | 74HC4538N |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT38-4 | DIP16 | plastic dual in-line package; 16 leads (300 mil) | 2003-02-13 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HC4538N | 74HC4538N,652 | 74HC4538N | Always Pb-free | 6.62 | 1.5105740181268883E8 | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT4538 | Dual retriggerable precision monostable multivibrator | Data sheet | 2012-06-08 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| hc | hc Spice model | SPICE model | zip | 2013-05-07 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us