HEF4938BT
Dual precision monostable multivibrator
The HEF4938B is a dual retriggerable-resettable monostable multivibrator. Each multivibrator has an active LOW trigger/retrigger input (nA), an active HIGH trigger/retrigger input (nB), an overriding active LOW direct reset input (nCD), an output (nQ) and its complement (nQ), and two pins (CEXT, always connected to ground, and nREXT/CEXT) for connecting the external timing components CEXT and REXT. The typical pulse width variation over the specified temperature range is ±0.2 %.
The multivibrator may be triggered by either the positive or the negative edges of the input pulse and will produce an accurate output pulse with a pulse width range of 10 µs to infinity. The duration and accuracy of the output pulse are determined by the external timing components CEXT and REXT. The output pulse width (tW) is equal to REXT x CEXT. The linear design techniques in LOCMOS (Local Oxide CMOS) guarantee precise control of the output pulse width. A LOW level at nCD terminates the output pulse immediately. The trigger inputs’ Schmitt trigger action makes the circuit highly tolerant of slower rise and fall times.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | Description |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4938BT | SOT109-1 (SO16) | 16 | SO16 | End of life | 60@15V | 5.5-15.5 V | Low Power or Automotive Applications | CMOS | +/- 2.4 mA @ 15 V | Dual Retriggerable Precision Monostable Multivibrator with Reset |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| HEF4938BT | HEF4938BT,112 | 9350 597 80112 | Withdrawn Replacement product | SOT109-1 (SO16) | Tube | Standard Marking |
| HEF4938BT | HEF4938BT,118 | 9350 597 80118 | Withdrawn Replacement product | SOT109-1 (SO16) | Reel Pack, SMD, 13" | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT109-1 | SO16 | plastic small outline package; 16 leads; body width 3.9 mm | MS-012 (JEDEC); 076E07 (IEC); | 2003-02-19 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| HEF4938BT | 935059780112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Limited Availability. No Replacement Part. | |
| HEF4938BT | 935059780118 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Limited Availability. No Replacement Part. |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| HEF4938BT | 935059780112 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Limited Availability. No Replacement Part. | |
| HEF4938BT | 935059780118 | 30-Jun-12 | 31-Dec-12 | DN 201112005DN | Full Withdrawal | Multiple Source. Limited Availability. No Replacement Part. |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us