74HC7046ADB
Phase-locked-loop with lock detector
The 74HC/HCT7046 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7.
The 74HC/HCT7046 are phase-locked-loop circuits that comprise a linear voltage-controlled oscillator (VCO) and two different phase comparators (PC1 and PC2) with a common signal input amplifier and a common comparator input.
A lock detector is provided and this gives a HIGH level at pin 1 (LD) when the PLL is locked. The lock detector capacitor must be connected between pin 15 (CLD) and pin 8 (GND). The input signal can be directly coupled to large voltage signals, or indirectly coupled (with a series capacitor) to small voltage signals. A self-bias input circuit keeps small voltage signals within the linear region of the input amplifiers. With a passive low-pass filter, the “7046” forms a second-order loop PLL. The excellent VCO linearity is achieved by the use of linear op-amp techniques.
Phase-locked-loop with lock detector
High-speed CMOS HC(T)
| Type number | Package | Package name | Product status | tpd(ns) | VCC(V) | Family | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC7046ADB | SOT338-1 (SSOP16) | SSOP16 | Production | 17 | 3.0 - 6.0 | HC(T) | low | CMOS | +/- 5.2 | 19 | PLL with lock detector |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT338-1 | SSOP16 | plastic shrink small outline package; 16 leads; body width 5.3 mm | MO-150 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74HC7046ADB | 74HC7046ADB,112 | 74HC7046ADB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 | ||
| 74HC7046ADB | 74HC7046ADB,118 | 74HC7046ADB | week 12, 2005 | 6.62 | 1.5105740181268883E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74HC_HCT7046A_CNV | Phase-locked-loop with lock detector | Data sheet | 1990-12-01 | |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2011-03-16 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-11-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us