74ABT652A
Octal transceiver/register; non-inverting; 3-state
The 74ABT652A high-performance BiCMOS device combines low static and dynamic
power dissipation with high speed and high output drive.
The 74ABT652A transceiver/register consists of bus transceiver circuits with 3-state
outputs, D-type flip-flops, and control circuitry arranged for multiplexed transmission of
data directly from the input bus or the internal registers. Data on the A or B bus will be
clocked into the registers as the appropriate clock pin (CPAB or CPBA) goes HIGH.
Output Enable (OEAB, OEBA) and Select (SAB, SBA) pins are provided for bus
management.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT652AD | 74ABT652AD,112 | 9351 926 90112 | Volume production | SOT137-1 (SO24) | Tube | Standard Marking | |
| 74ABT652AD | 74ABT652AD,118 | 9351 926 90118 | Volume production | SOT137-1 (SO24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT652ADB | 74ABT652ADB,112 | 9351 927 00112 | Volume production | SOT340-1 (SSOP24) | Tube | Standard Marking | |
| 74ABT652ADB | 74ABT652ADB,118 | 9351 927 00118 | Volume production | SOT340-1 (SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT652APW | 74ABT652APW,112 | 9351 927 20112 | Volume production | SOT355-1 (TSSOP24) | Tube | Standard Marking | |
| 74ABT652APW | 74ABT652APW,118 | 9351 927 20118 | Volume production | SOT355-1 (TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT652ADB/G | 74ABT652ADB/G,118 | 9352 767 91118 | Withdrawn Replacement product | SOT340-1 (SSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Package | Description | Voltage | Logic Switching Levels | Output Drive Capability | Fmax(MHz) | No. of Pins | Propagation Delay(ns) |
|---|---|---|---|---|---|---|---|---|
| 74ABT652AD | SOT137-1 (SO24) | Transceiver/Register; Non-Inverting (3-State) | 4.5-5.5 V | TTL | -32/+64 mA | 300 | 24 | 4.3 |
| 74ABT652ADB | SOT340-1 (SSOP24) | Transceiver/Register; Non-Inverting (3-State) | 4.5-5.5 V | TTL | -32/+64 mA | 300 | 24 | 4.3 |
| 74ABT652APW | SOT355-1 (TSSOP24) | Transceiver/Register; Non-Inverting (3-State) | 4.5-5.5 V | TTL | -32/+64 mA | 300 | 24 | 4.3 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT652AD | 74ABT652AD,112 | 74ABT652AD | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT652AD | 74ABT652AD,118 | 74ABT652AD | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT652ADB | 74ABT652ADB,112 | 74ABT652ADB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT652ADB | 74ABT652ADB,118 | 74ABT652ADB | week 12, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT652APW | 74ABT652APW,112 | 74ABT652APW | week 10, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT652APW | 74ABT652APW,118 | 74ABT652APW | week 10, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT652ADB/G | 74ABT652ADB/G,118 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Octal transceiver/register; non-inverting; 3-state (v.2.0) | 2010-03-16 | |
| Application note | Test Fixtures for High Speed Logic (v.2.0) | 1998-04-02 | |
| Other type | Functional selection guide ABT family (v.2.0) | 2004-08-13 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us