NXP's comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, and translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.
Logic
Our DDR register offering is the broadest in the industry
Related links
Selection guide
- Memory interfaces; Support logic for memory modules and other memory subsystems (pdf) (v.1.0, 2006-11-01)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Products
| Type number | Description | Status | Quick access | ||||
|---|---|---|---|---|---|---|---|
| SSTU32864EC | 1.8 V configurable registered buffer for DDR2 RDIMM applications | Download datasheet Order sample Buy online | |||||
| SSTU32865ET | 1.8 V 28-bit 1:2 registered buffer with parity for DDR2 RDIMM applications | Download datasheet Order sample Buy online | |||||
| SSTUB32864EC | 1.8 V configurable registered buffer for DDR2-800 RDIMM applications | Download datasheet Order sample | |||||
| SSTUB32866EC | 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications | Download datasheet Order sample Buy online | |||||
| SSTUB32868ET | 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications | Download datasheet Order sample Buy online | |||||
| SSTUH32865ET | 1.8 V 28-bit high output drive 1:2 registered buffer with parity for DDR2 RDIMM applications | Download datasheet Order sample Buy online | |||||
| SSTUM32868ET | 1.8 V 28-bit 1 : 2 configurable registered buffer with parity for DDR2-800 RDIMM applications | Download datasheet Order sample | |||||
| SSTV16859EC | 2.5 V 13-bit to 26-bit SSTL_2 registered buffer for stacked DDR DIMM | Download datasheet Order sample Buy online | |||||
| SSTVF16859 | 13-bit 1 : 2 SSTL_2 registered buffer for DDR | Download datasheet | |||||
| |||||||







Follow us