74LVC1G17GW
Single Schmitt trigger buffer
The 74LVC1G17 provides a buffer function with Schmitt trigger input. It is capable of transforming slowly changing input signals into sharply defined outputs.
The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Low-Voltage CMOS (LVC)
Single Schmitt trigger buffer
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G17GW | SOT353-1 (TSSOP5) | 5 | TSSOP5 | Production | 3 | 1.65 - 5.5 | LVC | 1 | low | CMOS/LVTTL | +/- 32 | 175 | single buffer Schmitt-trigger | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LVC1G17GW | 74LVC1G17GW,125 | 9352 700 79125 | Volume production | SOT353-1 (TSSOP5) | Reel Pack, Reverse, Reverse | VJ |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT353-1 | TSSOP5 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | SC-88A (EIAJ); MO-203 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G17GW | 74LVC1G17GW,125 | 74LVC1G17GW | week 36, 2003 | 3.87 | 2.5839793281653747E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74LVC1G17 | Single Schmitt trigger buffer | Data sheet | 2012-06-29 | |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-30 | |
| AN10343 | MicroPak soldering information | Application note | 2010-12-30 | |
| AN11009 | Pin FMEA for LVC family | Application note | 2011-02-04 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| lvc1g17 | lvc1g17 IBIS model | IBIS model | ibs | 2013-04-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us