74AUP1G17

Low-power Schmitt trigger


Quick ordering

DistributorIn Stock
OR:  

The 74AUP1G17 provides the single Schmitt-trigger buffer. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1000 V
  • Low static power consumption; ICC = 0.9 μA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 % of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Show functional diagram

Block diagram: 74AUP1G17GF, 74AUP1G17GM, 74AUP1G17GW
Block diagram: 74AUP1G17GF, 74AUP1G17GM, 74AUP1G17GW

Parametrics of this product

Type numberPackageNr of pinsPackage nameProduct statustpd(ns)VCC(V)FamilyNr of bitsPower dissipation considerationsLogic switching levelsOutput drive capability(mA)fmax(MHz)DescriptionTamb(Cel)
74AUP1G17GFSOT891
(XSON6)
6XSON6Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125
74AUP1G17GMSOT886
(XSON6)
6XSON6Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125
74AUP1G17GNSOT1115
(XSON6)
6XSON6Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125
74AUP1G17GSSOT1202
(XSON6)
6XSON6Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125
74AUP1G17GWSOT353-1
(TSSOP5)
5TSSOP5Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125
74AUP1G17GXSOT1226
(X2SON5)
5X2SON5Production7.81.1 - 3.6AUP1ultra LowCMOS+/- 1.970single buffer Schmitt-trigger-40~125

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
74AUP1G17GF74AUP1G17GF,1329352 811 12132Volume productionSOT891
(XSON6)
Tape reel smdnull
74AUP1G17GM74AUP1G17GM,1159352 790 25115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G17GM74AUP1G17GM,1329352 790 25132Volume productionSOT886
(XSON6)
Tape reel smdnull
74AUP1G17GN74AUP1G17GN,1329352 917 29132Volume productionSOT1115
(XSON6)
74AUP1G17GS74AUP1G17GS,1329352 928 54132Volume productionSOT1202
(XSON6)
74AUP1G17GW74AUP1G17GW,1259352 790 24125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AUP1G17GX74AUP1G17GX,1259352 982 28125Volume productionSOT1226
(X2SON5)
Reel Pack, Reverse, ReverseStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT891XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1 x 0.5 mm2007-05-15
SOT886XSON6plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mmMO-252 (JEDEC); 2004-07-22
SOT1202XSON6extremely thin small outline package; no leads; 6 terminals2010-04-06
SOT1115XSON6extremely thin small outline package; no leads; 6 terminals2010-04-07
SOT1226X2SON5plastic thermal enhanced extremely thin small outline package; no leads; 5 terminals2012-04-18
SOT353-1TSSOP5plastic thin shrink small outline package; 5 leads; body width 1.25 mmSC-88A (EIAJ); MO-203 (JEDEC); 2003-02-19

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
74AUP1G17GF74AUP1G17GF,13274AUP1G17GFAlways Pb-free3.293.03951367781155E811
74AUP1G17GM74AUP1G17GM,11574AUP1G17GMAlways Pb-free3.293.03951367781155E811
74AUP1G17GM74AUP1G17GM,13274AUP1G17GMAlways Pb-free3.293.03951367781155E811
74AUP1G17GN74AUP1G17GN,13274AUP1G17GNAlways Pb-free11
74AUP1G17GS74AUP1G17GS,13274AUP1G17GSAlways Pb-free11
74AUP1G17GW74AUP1G17GW,12574AUP1G17GWAlways Pb-free3.293.03951367781155E811
74AUP1G17GX74AUP1G17GX,12574AUP1G17GXAlways Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
74AUP1G17Low-power Schmitt triggerData sheetpdf2012-07-16
AN10161PicoGate Logic footprintsApplication notepdf2002-10-30
AN11052Pin FMEA for AUP familyApplication notepdf2011-05-06
AN10156Sorting through the low voltage logic mazeApplication notepdf2013-03-13
aup1g17aup1g17 IBIS modelIBIS modelibs2013-04-07

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G17GX9352 982 2812574AUP1G17GX,125       
74AUP1G17GN9352 917 2913274AUP1G17GN,132JAPANCHIP ONE STOP10006/17/2013Buy online 
   ASIAElement 140117/06/2013Buy online 
74AUP1G17GS9352 928 5413274AUP1G17GS,132ASIAElement 14100117/06/2013Buy online 
   JAPANCHIP ONE STOP10006/17/2013Buy online 
74AUP1G17GW9352 790 2412574AUP1G17GW,125NADIGI-KEY CORPORATION2,2236/15/2013Buy online 
   NAAVNET EXPRESS AMERICAS1,7006/17/2013Buy online 
   JAPANCHIP ONE STOP10006/17/2013Buy online 
   ASIAElement 1490117/06/2013Buy online 
   EUFarnell Europe0106/17/2013Buy online 
74AUP1G17GM9352 790 2511574AUP1G17GM,115NAMOUSER ELECTRONICS4,7246/15/2013Buy online 
   NAAVNET EXPRESS AMERICAS2006/17/2013Buy online 
   ASIAElement 14100117/06/2013Buy online 
   JAPANCHIP ONE STOP10006/17/2013Buy online 
74AUP1G17GM9352 790 2513274AUP1G17GM,132ASIAElement 14100117/06/2013Buy online 
74AUP1G17GF9352 811 1213274AUP1G17GF,132NADIGI-KEY CORPORATION4,7256/15/2013Buy online 
   ASIAElement 14100117/06/2013Buy online 
   JAPANCHIP ONE STOP10006/17/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.