74LV164D
8-bit serial-in/parallel-out shift register
The 74LV164 is a low-voltage, Si-gate CMOS device and is pin and function compatible with the 74HC164 and 74HCT164.
The 74LV164 is an 8-bit edge-triggered shift register with serial data entry and an output from each of the eight stages. Data is entered serially through one of two inputs (DSA or DSB) and either input can be used as an active HIGH enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied HIGH.
Data shifts one place to the right on each LOW-to-HIGH transition of the clock input (CP) and enters into Q0, which is the logical AND-function of the two data inputs (DSA and DSB) that existed one set-up time prior to the rising clock edge.
A LOW on the master reset input (MR) overrides all other inputs and clears the register asynchronously, forcing all outputs LOW.
Low-Voltage (LV)
8-bit serial-in/parallel-out shift register
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability(mA) | fmax(MHz) | Description | Tamb(Cel) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LV164D | SOT108-1 (SO14) | 14 | SO14 | Production | 12 | 1.0 - 5.5 | LV | 8 | low | TTL | +/- 12 | 78 | 8-bit serial-in/parallel-out shift register | -40~125 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74LV164D | 74LV164D,112 | 9350 674 50112 | Volume production | SOT108-1 (SO14) | Tube | 74LV164D |
| 74LV164D | 74LV164D,118 | 9350 674 50118 | Volume production | SOT108-1 (SO14) | Reel Pack, SMD, 13" | 74LV164D |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT108-1 | SO14 | plastic small outline package; 14 leads; body width 3.9 mm | MS-012 (JEDEC); 076E06 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74LV164D | 74LV164D,112 | 74LV164D | week 5, 2004 | 10.23 | 9.775171065493646E7 | 1 | 1 | ||
| 74LV164D | 74LV164D,118 | 74LV164D | week 5, 2004 | 10.23 | 9.775171065493646E7 | 1 | 1 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us