74ABT543AD
Octal latched transceiver with dual enable; 3-state
The 74ABT543A high performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT543A octal registered transceiver contains two sets of D-type latches for temporary storage of data flowing in either direction. Separate latch enable (LEAB, LEBA) and output enable (OEAB, OEBA) inputs are provided for each register to permit independent control of data transfer in either direction. The outputs are guaranteed to sink 64 mA.
Advanced BiCMOS Technology (ABT)
Octal latched transceiver with dual enable; 3-state
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability | fmax(MHz) | Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT543AD | SOT137-1 (SO24) | 24 | SO24 | Production | 3.6 | 4.5 - 5.5 | ABT | 8 | medium | TTL | -32/+64 | 100 | octal registered transceiver (3-state) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ABT543AD | 74ABT543AD,112 | 9351 694 90112 | Volume production | SOT137-1 (SO24) | Tube | 74ABT543AD |
| 74ABT543AD | 74ABT543AD,118 | 9351 694 90118 | Volume production | SOT137-1 (SO24) | Reel Pack, SMD, 13" | 74ABT543AD |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT137-1 | SO24 | plastic small outline package; 24 leads; body width 7.5 mm | MS-013 (JEDEC); 075E05 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ABT543AD | 74ABT543AD,112 | 74ABT543AD | week 14, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ABT543AD | 74ABT543AD,118 | 74ABT543AD | week 14, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ABT543A | Octal latched transceiver with dual enable; 3-state | Data sheet | 2011-11-10 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| abt543a | abt543a IBIS model | IBIS model | ibs | 2013-04-07 |
| ABT_FUNCSELGD | Functional selection guide ABT family | Other type | 2004-08-13 | |
| abt | abt Spice model | SPICE model | zip | 2013-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us