74ALVT162245DL
2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State)
The 74ALVT162245 is a high-performance BiCMOS product designed for Vcc operation at 2.5V or 3.3V with I/O compatibility up to 5V.
This device is a 16-bit transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (nOE) input for easy cascading and a Direction (DIR) input for direction control.
The 74ALVT162245 is designed with 30Ω series resistance in both the High and Low states of the output. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus transceivers/transmitters.
Advanced Low-Voltage BiCMOS Technology (ALVT)
2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State)
| Type number | Package | Nr of pins | Package name | Product status | tpd(ns) | VCC(V) | Family | Nr of bits | Power dissipation considerations | Logic switching levels | Output drive capability | fmax(MHz) | Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVT162245DL | SOT370-1 (SSOP48) | 48 | SSOP48 | Production | 2.3 | 2.3 - 3.6 | ALVT | 16 | medium | TTL | +/- 12 | 75 | 16-bit transceiver with bus hold and 30 ohm termination resistors (3-state) |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| 74ALVT162245DL | 74ALVT162245DL,112 | 9352 178 80112 | Volume production | SOT370-1 (SSOP48) | Tube | ALVT162245 |
| 74ALVT162245DL | 74ALVT162245DL,118 | 9352 178 80118 | Volume production | SOT370-1 (SSOP48) | Tape reel smd | ALVT162245 |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT370-1 | SSOP48 | plastic shrink small outline package; 48 leads; body width 7.5 mm | MO-118 (JEDEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVT162245DL | 74ALVT162245DL,112 | 74ALVT162245DL | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 | ||
| 74ALVT162245DL | 74ALVT162245DL,118 | 74ALVT162245DL | week 13, 2005 | 1.33 | 7.518796992481203E8 | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| 74ALVT162245 | 2.5V/3.3V ALVT 16-bit transceiver with 30 Ohm termination resistors (3-State) | Data sheet | 1998-02-13 | |
| AN203 | Test Fixtures for High Speed Logic | Application note | 1998-04-02 | |
| AN240 | Interfacing 3 Volt and 5 Volt Applications | Application note | 1995-09-15 | |
| AN243 | LVT (Low Voltage Technology) and ALVT (Advanced LVT) | Application note | 1998-01-01 | |
| AN246 | Transmission Lines and Terminations with Philips Advanced Logic Families | Application note | 1998-02-01 | |
| AN223 | Ground and VCC Bounce of High-Speed Integrated Circuits | Application note | 2013-03-13 | |
| AN252 | Live Insertion Aspects of Philips Logic Families | Application note | 2013-03-13 | |
| AN212 | Package lead inductance considerations in high-speed applications | Application note | 2013-03-13 | |
| AN10156 | Sorting through the low voltage logic maze | Application note | 2013-03-13 | |
| alvt162245 | alvt162245 IBIS model | IBIS model | ibs | 2013-04-07 |
| alvt16 | alvt16 Spice model | SPICE model | zip | 2013-05-07 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us